(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

C Type Sleeve (C Type)【10-1,000 Pieces Per Package】

C Type Sleeve (C Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,294,062VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・CC type Sleeve used to connect both wires and wires
・Available to fit your use by having Sleeves of Various Sizes.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, C Type Sleeve, C Type

Part Number
JOCC-6
JOCC-10
JOCC-16
JOCC-25
JOCC-35
JOCC-50
JOCC-70
JOCC-95
JOCC-120
JOCC-150
JOCC-185
JOCC-240
JOCC-300
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
W
(mm)
L1
(mm)
H
(mm)
T
(mm)

4,753,883 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 16105.5 - 61669.351.1

3,213,580 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 2088 - 1020710.71.1

1,846,833 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 26614 - 1626914.31.1

1,603,857 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 304 - 322 - 253011.719.61.8

1,779,582 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 30235 - 383016.525.83.0

1,294,062 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 401~1/050 - 604018.230.53.5

1,485,407 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 402 / 070 - 804022.235.83.5

1,915,172 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 403/0-4/095 - 1004023.9404.0

2,166,827 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 50250 MCM1205023.343.84.5

1,687,685 VND

1 Pack(s)

18 Pieces Per Package

18 Pieces Per Package

5 Day(s) 50300 MCM1505025474.5

2,966,958 VND

1 Pack(s)

18 Pieces Per Package

18 Pieces Per Package

5 Day(s) 60350 Kcmil-400 Kcmil185 - 2006033545.5

1,949,230 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 65500 Kcmil240 - 2506533616.0

2,370,970 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 75600 Kcmil - 650 Kcmil300 - 3257538636.0

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Sleeve ring type Material Electrolytic Copper Cathode Type CC