(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

New Type Copper Pipe Terminal (1.5 to 630)【8-1,000 Pieces Per Package】

New Type Copper Pipe Terminal (1.5 to 630)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,176,588VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・CP Type New Tin-Plated Copper Pipe Terminal
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, New Type Copper Pipe Terminal,

Part Number
JOCP-1.5-3
JOCP-1.5-4
JOCP-2.5-3
JOCP-2.5-4
JOCP-4-4
JOCP-4-5
JOCP-6-4
JOCP-6-5
JOCP-10-5
JOCP-10-6
JOCP-16-5
JOCP-16-6
JOCP-16-8
JOCP-25-6
JOCP-25-8
JOCP-35-6
JOCP-35-8
JOCP-35-10
JOCP-50-6
JOCP-50-8
JOCP-50-10
JOCP-50-12
JOCP-70-6
JOCP-70-8
JOCP-70-10
JOCP-70-12
JOCP-95-6
JOCP-95-8
JOCP-95-10
JOCP-95-12
JOCP-95-16
JOCP-120-8
JOCP-120-10
JOCP-120-12
JOCP-120-16
JOCP-150-10
JOCP-150-12
JOCP-150-16
JOCP-150-20
JOCP-185-12
JOCP-185-16
JOCP-185-20
JOCP-240-12
JOCP-240-16
JOCP-240-20
JOCP-300-12
JOCP-300-16
JOCP-300-20
JOCP-400-12
JOCP-400-16
JOCP-400-20
JOCP-400-24
JOCP-500-12
JOCP-500-16
JOCP-500-20
JOCP-500-24
JOCP-630-16
JOCP-630-20
JOCP-630-24
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
Color d
(mm)
Crimping Tools W
(mm)
L1
(mm)
E
(mm)

3,625,775 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.86.51620 - 161.5M3Red 211.8JOR 8, JOR 5086.5168

3,625,775 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.86.51720 - 161.5M4Red 211.8JOR 8, JOR 5086.5178

3,625,775 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.37.51716 - 142.5M3Blue 242.3JOR 8, JOR 5087.5178.5

3,625,775 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.37.51816 - 142.5M4Blue 242.3JOR 8, JOR 5087.5188.5

4,189,828 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 38.52114 - 124M4Brown 203JOR 8, JOR 5088.5219.5

4,189,828 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 38.52214 - 124M5Brown 203JOR 8, JOR 5089229.5

4,536,938 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 49.52212 - 106M4Yellow 624JOR 8, JOR 5089.5229.5

4,536,938 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 49.52212 - 106M5Yellow 624JOR 8, JOR 5089.5229.5

2,627,833 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.511.529810M5Red 215JOR 8, JOR 50811.52913

2,627,833 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.511.529810M6Red 215JOR 8, JOR 50811.52913

2,176,588 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.41229616M5Blue 245.4JOR 9, JOC 16300122913

2,176,588 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.41229616M6Blue 245.4JOR 9, JOC 16300122913

2,176,588 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

6 Day(s) 5.41433616M8Blue 245.4JOR 9, JOC 16300143313

3,309,035 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 6.71332425M6Gray 296.7JOR 9, JOC 16300133213

3,309,035 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 6.71332425M8Gray 296.7JOR 9, JOC 16300133213

3,252,632 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 8.11637235M6Brown 338.1JOR 9, JOC 16300163716.5

3,252,632 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 8.11638235M8Brown 338.1JOR 9, JOC 16300163816.5

3,252,632 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 8.11742235M10Brown 338.1JOR 9, JOC 16300174216.5

4,519,583 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.51844150M6Pink 429.5JOR 9, JOC 16300184423

4,519,583 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.51844150M8Pink 429.5JOR 9, JOC 16300184423

4,519,583 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.51849150M10Pink 429.5JOR 9, JOC 16300184923

4,519,583 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.52053150M12Pink 429.5JOR 9, JOC 16300205323

3,565,030 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.321542 / 070M6Black 4511.3JOR 9, JOC 16300225326

3,565,030 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.321542 / 070M8Black 4511.3JOR 9, JOC 16300225326

3,565,030 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.321542 / 070M10Black 4511.3JOR 9, JOC 16300225326

3,565,030 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.321572 / 070M12Black 4511.3JOR 9, JOC 16300225726

2,510,683 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.525583 / 095M6Orange 5013.5JOR 9, JOC 16300245827

2,510,683 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.525583 / 095M8Orange 5013.5JOR 9, JOC 16300245827

2,510,683 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.525583 / 095M10Orange 5013.5JOR 9, JOC 16300245827

2,510,683 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.525613 / 095M12Orange 5013.5JOR 9, JOC 16300246127

2,510,683 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.528673 / 095M16Orange 5013.5JOR 9, JOC 16300286727

3,183,210 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.228644 / 0120M8Purple 5415.2JOR 9, JOC 16300286328

3,183,210 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.228644 / 0120M10Purple 5415.2JOR 9, JOC 16300286328

3,183,210 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.228644 / 0120M12Purple 5415.2JOR 9, JOC 16300286328

3,183,210 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.228704 / 0120M16Purple 5415.2JOR 9, JOC 16300287028

2,633,473 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 173076250 MCM150M10Yellow 6217.0JOR 9, JOC 16300327637

2,633,473 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 173076250 MCM150M12Yellow 6217.0JOR 9, JOC 16300327637

2,633,473 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 173076250 MCM150M16Yellow 6217.0JOR 9, JOC 16300327637

2,633,473 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 173083250 MCM150M20Yellow 6217.0JOR 9, JOC 16300328337

3,146,328 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 193580300 MCM185M12Red 7119.0JOR 9, JOC 16300368039

3,146,328 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 193580300 MCM185M16Red 7119.0JOR 9, JOC 16300368039

3,146,328 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 193587300 MCM185M20Red 7119.0JOR 9, JOC 16300368739

4,263,590 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 224086400 MCM240M12Brown 8722JOR 9, JOC 16300399345

4,263,590 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 224086400 MCM240M16Brown 8722JOR 9, JOC 16300399345

4,263,590 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 224093400 MCM240M20Brown 8722JOR 9, JOC 16300399345

4,641,072 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

5 Day(s) 2445100500 - 600 MCM300M12Green 9424JOR 9, JOC 163004410050

4,641,072 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

5 Day(s) 2445100500 - 600 MCM300M16Green 9424JOR 9, JOC 163004410050

4,641,072 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

5 Day(s) 2445100500 - 600 MCM300M20Green 9424JOR 9, JOC 163004410050

3,585,858 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2649114750 MCM400M12Black 10626JOC 400104811453

3,585,858 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2649114750 MCM400M16Black 10626JOC 400104811453

3,585,858 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2649114750 MCM400M20Black 10626JOC 400104811453

3,585,858 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2649114750 MCM400M24Black 10626JOC 400104811453

6,052,073 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31571501000 MCM500M12White 12531JOC 400105813660

6,052,073 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31571501000 MCM500M16White 12531JOC 400105813660

6,052,073 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31571501000 MCM500M20White 12531JOC 400105813660

6,052,073 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31571501000 MCM500M24White 12531JOC 400105813660

6,576,905 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

5 Day(s) 34641501250 MCM630M16Pink 14234JOC 400106515068

6,576,905 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

5 Day(s) 34641501250 MCM630M20Pink 14234JOC 400106515068

6,576,905 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

5 Day(s) 34641501250 MCM630M24Pink 14234JOC 400106515068

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Representative Standard UL / CSA
Material Electrolytic Copper Cathode (Tinning) Type CP