(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

General Copper Pipe (2 Holes)【5-1,000 Pieces Per Package】

General Copper Pipe (2 Holes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,436,635VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・CE Type General Tin-Plated Copper Pipe Terminal (2 Holes).
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, General Copper Pipe Terminal, 2 Holes

Part Number
JOCE-6-2
JOCE-10-2
JOCE-16-2
JOCE-25-2
JOCE-35-2
JOCE-50-2
JOCE-70-2
JOCE-95-2
JOCE-120-2
JOCE-150-2
JOCE-185-2
JOCE-240-2
JOCE-300-2
JOCE-400-2
JOCE-500-2
JOCE-630-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
A
(mm)
W
(mm)
E
(mm)

7,224,525 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 4953.512 - 106M522914

4,401,956 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.51058.5810M6221015

3,946,852 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.41267.5616M6221223

3,703,873 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 6.71471.5425M8221423

2,436,635 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 8.11675.5235M8221626

3,148,454 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 9.51885.5150M10221831

2,623,972 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 11.3221152 / 070M12452231

3,574,732 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.5251253 / 095M12452538

4,026,344 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.228130250 Kcmil120M12452841

3,053,378 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 1731134300 Kcmil150M12453145

3,367,379 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 1934141350 Kcmil185M12453447

3,336,104 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

5 Day(s) 2240147500 Kcmil240M12454056

2,868,543 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2445162600 Kcmil300M12454565

3,295,447 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

5 Day(s) 2648176750 Kcmil400M14454868

4,472,325 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

5 Day(s) 31571881000 Kcmil500M14455772

4,393,199 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 34642111250 Kcmil630M16456481

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Material Electrolytic Copper Cathode (Tinning)
Type CE, 2HOLE