(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

General Copper Pipe Terminal【8-1,000 Pieces Per Package】

General Copper Pipe Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,525,758VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・CE Type General Tin plated Copper Pipe Terminal
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, General Copper Pipe Terminal,

Part Number
JOCE-1.5-3
JOCE-1.5-4
JOCE-2.5-3
JOCE-2.5-4
JOCE-4-4
JOCE-4-5
JOCE-6-4
JOCE-6-5
JOCE-10-5
JOCE-10-6
JOCE-16-5
JOCE-16-6
JOCE-16-8
JOCE-25-6
JOCE-25-8
JOCE-35-6
JOCE-35-8
JOCE-35-10
JOCE-50-6
JOCE-50-8
JOCE-50-10
JOCE-50-12
JOCE-70-6
JOCE-70-8
JOCE-70-10
JOCE-70-12
JOCE-95-6
JOCE-95-8
JOCE-95-10
JOCE-95-12
JOCE-95-16
JOCE-120-8
JOCE-120-10
JOCE-120-12
JOCE-120-16
JOCE-150-10
JOCE-150-12
JOCE-150-16
JOCE-150-20
JOCE-185-12
JOCE-185-16
JOCE-185-20
JOCE-240-12
JOCE-240-16
JOCE-240-20
JOCE-300-12
JOCE-300-16
JOCE-300-20
JOCE-400-12
JOCE-400-16
JOCE-400-20
JOCE-400-24
JOCE-500-12
JOCE-500-16
JOCE-500-20
JOCE-500-24
JOCE-630-16
JOCE-630-20
JOCE-630-24
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
W
(mm)
E
(mm)

3,018,332 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.86.51620 - 161.5M36.56

3,018,332 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.86.51720 - 161.5M46.56

3,018,332 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.37.51716 - 142.5M37.58

3,018,332 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.37.51816 - 142.5M47.58

3,191,887 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 38.52114 - 124M48.59.0

3,322,052 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 38.52214 - 124M58.59.0

3,365,442 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 49.22212 - 106M49.29.0

3,365,442 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 49.22212 - 106M59.29.0

1,846,833 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.511.329810M511.313

1,846,833 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 4.511.329810M611.313

1,525,758 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.41129616M51113

1,525,758 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.41129616M61113

1,525,758 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 5.41433616M81413

2,319,772 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

6 Day(s) 6.71332425M61313

2,319,772 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 6.71332425M81313

2,272,043 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 8.11637235M61616.5

2,272,043 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

6 Day(s) 8.11638235M81616.5

2,272,043 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 8.11742235M101716.5

3,157,177 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.51844150M61823

3,157,177 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.51844150M81823

3,157,177 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.51849150M101823

3,157,177 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 9.52053150M122023

2,488,988 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.320532 / 070M62025

2,488,988 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.320532 / 070M82025

2,488,988 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.320532 / 070M102025

2,488,988 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 11.320562 / 070M122025

1,827,310 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.525573 / 095M62527

1,827,310 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.525573 / 095M82527

1,827,310 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.525573 / 095M102527

1,827,310 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.525613 / 095M122527

1,827,310 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 13.528673 / 095M162827

2,311,095 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.22864250 Kcmil120M82828

2,311,095 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.22864250 Kcmil120M102828

2,311,095 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.22864250 Kcmil120M122828

2,311,095 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.22870250 Kcmil120M162828

1,916,255 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 173276300 Kcmil150M103237

1,916,255 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 173276300 Kcmil150M123237

1,916,255 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 173276300 Kcmil150M163237

1,916,255 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 173283300 Kcmil150M203237

2,280,723 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 193580350 Kcmil185M123537

2,280,723 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 193580350 Kcmil185M163537

2,280,723 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 193587350 Kcmil185M203537

3,207,072 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 224093500 Kcmil240M124042

3,207,072 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 224093500 Kcmil240M164042

3,207,072 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 224093500 Kcmil240M204042

3,497,345 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 244499600 Kcmil300M124447

3,497,345 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

5 Day(s) 244499600 Kcmil300M164447

3,497,345 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

5 Day(s) 244499600 Kcmil300M204447

2,706,367 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2648114750 Kcmil400M124849

2,706,367 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2648114750 Kcmil400M164849

2,706,367 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2648114750 Kcmil400M204849

2,706,367 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 2648114750 Kcmil400M244849

4,671,008 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31571351000 Kcmil50012M5757

4,671,008 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31571351000 Kcmil50016M5757

4,671,008 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31571351000 Kcmil50020M5757

4,671,008 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31571351000 Kcmil50024M5757

5,074,612 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

5 Day(s) 34641501250 Kcmil63016M6468

5,074,612 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

5 Day(s) 34641501250 Kcmil63020M6468

5,074,612 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

5 Day(s) 34641501250 Kcmil63024M6468

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Material Electrolytic Copper Cathode (Tinning)
Type CE