(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Penhole Terminal (Nylon Insulation/Single Type)【500-1,000 Pieces Per Package】

Penhole Terminal (Nylon Insulation/Single Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      390,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Pen Hole terminals with insulator that is curled in a circle
・It is divided into various sizes and colors, so you can use to fit size.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Pen Hole Terminal, Single Type

Part Number
CE002506
CE002508
CE005006
CE005008
CE005010
CE007506
CE007508
CE007510
CE007512
CE010006
CE010008
CE010010
CE010012
CE015008
CE015010
CE015012
CE015018
CE025008
CE025012
CE025018
CE040010
CE040012
CE040018
CE060012
CE060018
CE100012
CE100018
CE160012
CE160018
CE250016
CE250022
CE350016
CE350025
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire range
(㎜²)
Color d1
(mm)
D
(mm)

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 1.12.510.4#26Sky Blue0.25-1.12.5

609,054 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 1.12.512.4#26Sky Blue0.25-1.12.5

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 1.33.212#22Orange0.50-1.33.2

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 1.33.214#22Orange0.50-1.33.2

609,054 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.33.216#22Orange0.50-1.33.2

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.53.412#20White0.75-1.53.4

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 1.53.414#20White0.75-1.53.4

609,054 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 1.53.416#20White0.75-1.53.4

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

8 Day(s) 1.53.418#20White0.75-1.53.4

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 1.73.612#18Yellow1.00-1.73.6

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 1.73.614#18Yellow1.00-1.73.6

390,080 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 1.73.616#18Yellow1.00-1.73.6

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 1.73.618#18Yellow1.00-1.73.6

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Day(s) 24.114#16Red1.5-2.04.1

609,054 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 24.116#16Red1.5-2.04.1

392,140 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 24.118#16Red1.5-2.04.1

773,109 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 24.124#16Red1.5-2.04.1

649,833 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.54.814#14Blue2.5-2.54.8

609,054 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

8 Day(s) 2.54.818#14Blue2.5-2.54.8

773,109 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.54.824#14Blue2.5-2.54.8

979,058 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 3.25.417#12Other4Grey3.25.4

962,917 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

12 Day(s) 3.25.420#12Other4Grey3.25.4

1,239,392 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 3.25.426#12Other4Grey3.25.4

1,239,392 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 3.96.920#10Other6Black3.96.9

1,412,947 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 3.96.926#10Other6Black3.96.9

1,412,947 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 4.98.422#8Other10Ivory4.98.4

1,673,280 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 4.98.428#8Other10Ivory4.98.4

1,890,223 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.29.624#6Green16-6.29.6

2,107,167 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.29.628#6Green16-6.29.6

3,061,722 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 7.71230#4Other25Brown7.712

3,582,385 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 7.71236#4Other25Brown7.712

2,063,778 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 8.713.530#2Other35Ivory8.713.5

2,454,278 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 8.713.539#2Other35Ivory8.713.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Crimp Terminal With Insulation Shape Bar mold Insulation material Nylon
Representative Standard UL / CSA Material Electrolytic Copper Cathode (Tinning) Type SINGLE
Features No need of special insulation