(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Pin Crimp Terminal (PVC Insulation/BLADE Type)【1,000 Pieces Per Package】

Pin Crimp Terminal (PVC Insulation/BLADE Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,065,837VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Insulated Pin Crimp Terminal for connecting both wires and cables to electrical equipment.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Pin Crimp Terminal, PVC Insulation

Part Number
JOBP-4
JOBP-4-2
JOBP-4-3
JOBP-6
JOBP-152
JOBP-153
JOBP-154
JOBP-252
JOBP-253
JOBP-254
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire range
(㎜²)
d
(mm)
E
(mm)
D
(mm)
T
(mm)

1,890,223 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 42714 - 12Yellow3.5, 48.1148.10.8

1,760,057 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 2.823.514 - 12Yellow3.5, 48.1148.10.8

1,760,057 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 327.514 - 12Yellow3.5, 48.1148.10.8

1,977,000 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 52912 - 10Yellow4, 5.5, 68.1148.10.8

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 22622 - 16Red1.25, 1.56.1106.10.65

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 2.31922 - 16Red1.25, 1.56.1106.10.65

1,109,227 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.327.522 - 16Red1.25, 1.56.1106.10.65

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 22616 - 14Blue2.0, 2.56.1106.10.7

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

12 Day(s) 3.221.516 - 14Blue2.0, 2.56.1106.10.7

1,660,702 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Available 5 Day(s) 2.327.516 - 14Blue2.0, 2.56.1106.10.7

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Insertion Type Connector Shape Bar mold Insulation material Vinyl
Material Electrolytic Copper Cathode (Tinning) Type PG ( B ) Finishing Type General Type
Features Insulation is excellent by made of PVC of Terminal-end part