(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Pin Crimp Terminal (BLADE Type)【200-1,000 Pieces Per Package】

Pin Crimp Terminal (BLADE Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      803,927VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Pin Crimp Terminal is used to connect both various wires and cables to electrical equipment.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Pin Crimp Terminal,

Part Number
JOBN-4
JOBN-4-2
JOBN-4-3
JOBN-6
JOBN-10
JOBN-16
JOBN-25
JOBN-35
JOBN-152
JOBN-153
JOBN-154
JOBN-252
JOBN-253
JOBN-254
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
d
(mm)
E
(mm)
t
(mm)

1,369,558 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 342014 - 123.5,4360.8

1,369,558 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 32.816.514 - 123.5,4360.8

1,369,558 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 3320.514 - 123.5,4360.8

1,456,335 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 3.9521.412 - 104, 5.5, 63.96.90.8

1,412,947 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

4 Day(s) 5.25.826.588, 105.28.50.9

970,349 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 67.332.5614, 16612.51.1

1,239,392 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 9832.5422, 259.012.51.2

1,239,392 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 10834.5235, 381014.51.4

927,202 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 21.82222 - 161.25,1.52.050.65

803,927 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

8 Day(s) 22.31522 - 161.25,1.52.050.65

927,202 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 22.323.522 - 161.25,1.52.050.65

927,202 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 2.41.82316 - 142.0,2.52.450.7

803,927 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 2.43.21716 - 142.0,2.52.450.7

1,083,053 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Available 4 Day(s) 2.42.323.516 - 142.0,2.52.450.7

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Blade type Material Electrolytic Copper Cathode (Tinning)
Type BLADE Finishing Type General Type