(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Circular Crimp Terminal (1 to 6 SQ)【1,000 Pieces Per Package】

Circular Crimp Terminal (1 to 6 SQ)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      222,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Terminals are used to connect both electric devices, cables,and various electric wires during electric construction working
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp terminal,

Part Number
JOT-1.0-4
JOT-1.5-6
JOT-1.5-8
JOT-1.5-10
JOT-1.5-12
JOT-1.5-33
JOT-1.5-44
JOT-1.5-54
JOT-1.5-M3
JOT-1.5-M4
JOT-2.5-4
JOT-2.5-6
JOT-2.5-8
JOT-2.5-10
JOT-2.5-12
JOT-2.5-54
JOT-2.5-M3
JOT-2.5-M4
JOT-4-6
JOT-4-8
JOT-4-10
JOT-4-12
JOT-4-54
JOT-4-M4
JOT-6-6
JOT-6-8
JOT-6-10
JOT-6-12
JOT-6-54
JOT-6-M4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
d
(mm)
E
(mm)
t
(mm)

222,090 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Same day 1.76.113.726 - 220.75, 141.740.65

680,652 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 210.420.822 - 161.25,1.562.050.65

749,974 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 210.421.222 - 161.25,1.582.050.65

927,202 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 21422.522 - 161.25,1.5102.050.65

1,058,659 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2172622 - 161.25,1.5122.050.65

532,722 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 25.411.322 - 161.25,1.532.050.65

532,722 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 26.113.822 - 161.25,1.542.050.65

597,442 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 2815.822 - 161.25,1.552.050.65

532,722 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

12 Day(s) 26.81422 - 161.25,1.532.050.65

532,722 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 25.814.822 - 161.25,1.542.050.65

563,541 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 2.46.51516 - 142.0,2.542.450.65

742,290 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.49.417.516 - 142.0,2.562.450.65

865,566 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.411.521.616 - 142.0,2.582.450.65

1,150,920 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.41422.516 - 142.0,2.5102.450.65

1,150,920 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.41722.816 - 142.0,2.5122.450.65

597,442 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.4815.916 - 142.0,2.552.450.65

563,541 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.461616 - 142.0,2.532.450.65

563,541 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 2.461616 - 142.0,2.542.450.65

958,021 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 311.42314 - 123.5,4636.80.8

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 311.42314 - 123.5,4836.80.8

1,412,947 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 31423.514 - 123.5,41036.80.8

1,412,947 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 31625.214 - 123.5,41236.80.8

834,746 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 38.317.514 - 123.5,4536.80.75

834,746 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 36.717.814 - 123.5,4436.80.75

1,282,778 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.412.42312 - 105.5,663.47.00.8

1,369,558 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.412.42312 - 105.5,683.47.00.8

1,673,280 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 3.4142412 - 105.5,6103.47.00.8

1,673,280 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.41625.512 - 105.5,6123.47.00.8

896,383 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.491912 - 105.5,653.47.00.8

896,383 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 3.471812 - 105.5,643.47.00.8

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Material Electrolytic Copper Cathode (Tinning)
Type JOT ( R ) Finishing Type General Type