(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Circular Crimp Terminal (Certified Item/PVC Insulation)【300-1,000 Pieces Per Package】

Circular Crimp Terminal (Certified Item/PVC Insulation)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,065,837VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Terminals are used to connect both electric devices, cables,and various electric wires during electric construction working
・Insulation is excellent by made of PVC of Terminal-end part
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Round Crimp Terminal, PVC Insulation

Part Number
JOPR-1.5-3
JOPR-1.5-3W
JOPR-1.5-3.5
JOPR-1.5-3.5W
JOPR-1.5-4
JOPR-1.5-4W
JOPR-1.5-5
JOPR-1.5-5W
JOPR-1.5-6
JOPR-1.5-6W
JOPR-1.5-8
JOPR-1.5-8W
JOPR-1.5-10
JOPR-1.5-10W
JOPR-1.5-12
JOPR-1.5-12W
JOPR-1.5-K4
JOPR-1.5-K4W
JOPR-1.5-M4
JOPR-1.5-M4W
JOPR-1.5-S3.5
JOPR-1.5-S3.5W
JOPR-2.5-3.5
JOPR-2.5-3.5W
JOPR-2.5-4
JOPR-2.5-4W
JOPR-2.5-5
JOPR-2.5-5W
JOPR-2.5-6
JOPR-2.5-6W
JOPR-2.5-8
JOPR-2.5-8W
JOPR-2.5-10
JOPR-2.5-10W
JOPR-2.5-12
JOPR-2.5-12W
JOPR-2.5-K3.5
JOPR-2.5-K3.5W
JOPR-2.5-K4
JOPR-2.5-K4W
JOPR-2.5-M3
JOPR-2.5-M3W
JOPR-2.5-M4
JOPR-2.5-M4W
JOPR-2.5-M6
JOPR-2.5-M6W
JOPR-2.5-S5
JOPR-2.5-S5W
JOPR-4-4W
JOPR-4-5
JOPR-4-5W
JOPR-4-6
JOPR-4-6W
JOPR-4-8
JOPR-4-8W
JOPR-4-10
JOPR-4-10W
JOPR-4-12
JOPR-4-12W
JOPR-4-M4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire range
(㎜²)
BOLT HOLE
(㎜)
Finishing Type d
(mm)
Crimping Tools E
(mm)
D
(mm)
t
(mm)

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 5.517.522 - 16Red1.25,1.53General Type6.1JOT-1, JOT-710-0.7

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 5.517.522 - 16Red1.25,1.53Welding Type3-106.10.7

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.62122 - 16Red1.25,1.53.5General Type6.1JOT-1, JOT-710-0.7

1,239,392 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

12 Day(s) 6.62122 - 16Red1.25,1.53.5Welding Type3.5-106.10.7

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 82122 - 16Red1.25,1.54General Type6.1JOT-1, JOT-710-0.7

1,110,262 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Available 11 Day(s) 82122 - 16Red1.25,1.54Welding Type4-106.10.7

1,109,227 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 82122 - 16Red1.25,1.55General Type6.1JOT-1, JOT-710-0.7

1,154,986 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 82122 - 16Red1.25,1.55Welding Type5-106.10.7

1,368,281 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 11.425.822 - 16Red1.25,1.56General Type6.1JOT-1, JOT-710-0.7

1,443,654 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 11.425.822 - 16Red1.25,1.56Welding Type6-106.10.7

1,368,281 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 11.426.222 - 16Red1.25,1.58General Type6.1JOT-1, JOT-710-0.7

1,443,654 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 11.426.222 - 16Red1.25,1.58Welding Type8-106.10.7

1,877,751 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1427.522 - 16Red1.25,1.510General Type6.1JOT-1, JOT-710-0.7

1,972,202 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 1427.522 - 16Red1.25,1.510Welding Type10-106.10.7

1,877,751 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 173122 - 16Red1.25,1.512General Type6.1JOT-1, JOT-710-0.7

1,972,202 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 173122 - 16Red1.25,1.512Welding Type12-106.10.7

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 6.62122 - 16Red1.25,1.54General Type6.1JOT-1, JOT-710-0.7

1,110,262 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Available 11 Day(s) 6.62122 - 16Red1.25,1.54Welding Type4-106.10.7

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 5.82122 - 16Red1.25,1.54General Type6.1JOT-1, JOT-710-0.7

1,110,262 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Available 11 Day(s) 5.82122 - 16Red1.25,1.54Welding Type4-106.10.7

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 5.517.522 - 16Red1.25,1.53.5General Type6.1JOT-1, JOT-710-0.7

1,239,392 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 5.517.522 - 16Red1.25,1.53.5Welding Type3.5-106.10.7

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.62216 - 14Blue2.0,2.53.5General Type6.1JOT-1, JOT-710-0.8

1,369,558 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 6.62216 - 14Blue2.0,2.53.5Welding Type3.5-106.10.8

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 8.52216 - 14Blue2.0,2.54General Type6.1JOT-1, JOT-710-0.8

1,251,000 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 8.52216 - 14Blue2.0,2.54Welding Type4-106.10.8

1,410,815 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

12 Day(s) 9.523.516 - 14Blue2.0,2.55General Type6.1JOT-1, JOT-710-0.8

1,491,818 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 9.523.516 - 14Blue2.0,2.55Welding Type5-106.10.8

1,792,683 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1226.516 - 14Blue2.0,2.56General Type6.1JOT-1, JOT-710-0.8

1,894,640 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 1226.516 - 14Blue2.0,2.56Welding Type6-106.10.8

1,792,683 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1226.516 - 14Blue2.0,2.58General Type6.1JOT-1, JOT-710-0.8

1,894,640 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 1226.516 - 14Blue2.0,2.58Welding Type8-106.10.8

2,307,157 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1429.516 - 14Blue2.0,2.510General Type6.1JOT-1, JOT-710-0.8

2,330,300 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 1429.516 - 14Blue2.0,2.510Welding Type10-106.10.8

2,307,157 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1730.816 - 14Blue2.0,2.512General Type6.1JOT-1, JOT-710-0.8

2,330,300 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 1730.816 - 14Blue2.0,2.512Welding Type12-106.10.8

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 7.922.716 - 14Blue2.0,2.53.5General Type6.1JOT-1, JOT-710-0.8

1,369,558 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 7.922.716 - 14Blue2.0,2.53.5Welding Type3.5-106.10.8

1,251,000 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 7.923.916 - 14Blue2.0,2.54General Type6.1JOT-1, JOT-710-0.8

1,251,000 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 7.923.916 - 14Blue2.0,2.54Welding Type4-106.10.8

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 62116 - 14Blue2.0,2.53General Type6.1JOT-1, JOT-710-0.8

1,251,000 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 62116 - 14Blue2.0,2.53Welding Type3-106.10.8

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.62216 - 14Blue2.0,2.54General Type6.1JOT-1, JOT-710-0.8

1,251,000 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 6.62216 - 14Blue2.0,2.54Welding Type4-106.10.8

1,792,683 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 9.523.516 - 14Blue2.0,2.56General Type6.1JOT-1, JOT-710-0.8

1,894,640 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 9.523.516 - 14Blue2.0,2.56Welding Type6-106.10.8

1,410,815 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

9 Day(s) 7.923.916 - 14Blue2.0,2.55General Type6.1JOT-1, JOT-710-0.8

1,491,818 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 7.923.916 - 14Blue2.0,2.5S5Welding Type5-106.10.8

1,629,890 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

18 Day(s) 6.72514 - 12Yellow3.5,44Welding Type4-148.10.9

1,648,818 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 8.32514 - 12Yellow3.5,45General Type8.1JOT-1, JOT-714-0.9

1,730,133 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 8.32514 - 12Yellow3.5,45Welding Type5-148.10.9

2,133,893 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 11.43014 - 12Yellow3.5,46General Type8.1JOT-1, JOT-714-0.9

2,167,045 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 11.43014 - 12Yellow3.5,46Welding Type6-148.10.9

2,133,893 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 11.43014 - 12Yellow3.5,48General Type8.1JOT-1, JOT-714-0.9

2,167,045 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 11.43014 - 12Yellow3.5,48Welding Type8-148.10.9

2,778,784 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1431.514 - 12Yellow3.5,410General Type8.1JOT-1, JOT-714-0.9

2,726,867 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 1431.514 - 12Yellow3.5,410Welding Type10-148.10.9

2,778,784 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1632.514 - 12Yellow3.5,412General Type8.1JOT-1, JOT-714-0.9

2,726,867 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

11 Day(s) 1632.514 - 12Yellow3.5,412Welding Type12-148.10.9

1,648,818 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.72514 - 12Yellow3.5,44General Type8.1JOT-1, JOT-714-0.9

Loading...Tải…

 

Basic InformationThông tin cơ bản

Type Crimp Terminal With Insulation Shape Round Insulation material Vinyl
Representative Standard UL / CSA Material Oxygen-Free High-Conductivity Copper (Tinning) Type RBV ( R )
Features Insulation is excellent by made of PVC of Terminal-end part Size K