(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Terminals are used to connect both electric devices, cables,and various electric wires during electric construction working
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Round Crimp Terminal, 2-Hole
Part Number |
---|
JORD-50-10 |
JORD-50-12 |
JORD-50-14 |
JORD-95-10 |
JORD-95-12 |
JORD-95-14 |
JORD-100-10 |
JORD-100-12 |
JORD-100-14 |
JORD-120-12 |
JORD-150-12 |
JORD-150-14 |
JORD-240-12 |
JORD-240-14 |
JORD-300-12 |
JORD-300-14 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Wire range (㎜²) | BOLT HOLE (㎜) | E (mm) | t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,586,503 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 11.4 | 22 | 82 | 1~1/0 | 50, 60 | 10 | 17.5 | 1.8 | ||
1,728,569 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 11.4 | 22 | 90 | 1~1/0 | 50, 60 | 12 | 17.5 | 1.8 | ||
2,781,286 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 11.4 | 32 | 98 | 1~1/0 | 50, 60 | 14 | 17.5 | 1.8 | ||
2,211,300 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 5 Day(s) | 14.5 | 27 | 86 | 3 / 0 | 80, 95 | 10 | 18.5 | 2.3 | ||
2,211,300 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 5 Day(s) | 14.5 | 27 | 95.5 | 3 / 0 | 80, 95 | 12 | 18.5 | 2.3 | ||
3,613,627 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 5 Day(s) | 14.5 | 32 | 95.5 | 3 / 0 | 80, 95 | 14 | 18.5 | 2.3 | ||
2,158,367 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 5 Day(s) | 16.4 | 28.5 | 88 | 4 / 0 | 100 | 10 | 18.5 | 2.6 | ||
2,158,367 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 5 Day(s) | 16.4 | 28.5 | 96 | 4 / 0 | 100 | 12 | 18.5 | 2.6 | ||
3,241,350 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 5 Day(s) | 16.4 | 32 | 100 | 4 / 0 | 100 | 14 | 18.5 | 2.6 | ||
3,176,265 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 5 Day(s) | 18 | 32.5 | 96 | 250 Kcmil | 120 | 12 | 18.5 | 3.2 | ||
2,918,538 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 5 Day(s) | 19.5 | 36 | 106 | 300 Kcmil | 150 | 12 | 26 | 3.2 | ||
3,580,215 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 5 Day(s) | 19.5 | 36 | 106 | 300 Kcmil | 150 | 14 | 26 | 3.2 | ||
3,956,397 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 5 Day(s) | 24 | 44 | 117 | 400 - 500 Kcmil | 200, 240 | 12 | 30.5 | 3.9 | ||
4,352,103 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 5 Day(s) | 24 | 44 | 117 | 400 - 500 Kcmil | 200, 240 | 14 | 30.5 | 3.9 | ||
2,652,563 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 28 | 50.5 | 124 | 600 Kcmil | 300 | 12 | 34.5 | 4.2 | ||
2,912,463 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 28 | 50.5 | 124 | 600 Kcmil | 325 | 14 | 34.5 | 4.2 |
Loading...Tải…
Type | Bare Crimp Terminal | Shape | Round | Material | Oxygen-Free High-Conductivity Copper (Tinning) |
---|---|---|---|---|---|
Type | RD | Finishing Type | Welding Type | Features | Performance and stability are excellent. |
Size K | ○ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy