(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Circular Crimp Terminal (Certified Item/1 to 6SQ)【1,000 Pieces Per Package】

Circular Crimp Terminal (Certified Item/1 to 6SQ)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      867,040VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
[Usage]
・Circular Crimp terminal with Excellent Performance and Stability using for connecting both Various Wires and, Cables and electric devices
・The Crimp Terminal is a product that compresses the wire and binds it to the piece part like the breaker or the Terminal Block etc.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp terminal,

Part Number
JOR-1.5-3
JOR-1.5-3.5
JOR-1.5-4
JOR-1.5-5
JOR-1.5-6
JOR-1.5-8
JOR-1.5-10
JOR-1.5-12
JOR-1.5-K4
JOR-1.5-M4
JOR-1.5-S3.5
JOR-2.5-3.5
JOR-2.5-4
JOR-2.5-5
JOR-2.5-6
JOR-2.5-8
JOR-2.5-10
JOR-2.5-12
JOR-2.5-K3.5
JOR-2.5-K4
JOR-2.5-M3
JOR-2.5-M4
JOR-2.5-M6
JOR-2.5-S5
JOR-4-4
JOR-4-5
JOR-4-6
JOR-4-8
JOR-4-10
JOR-4-12
JOR-4-M4
JOR-6-3.5
JOR-6-4
JOR-6-5
JOR-6-6
JOR-6-8
JOR-6-10
JOR-6-12
JOR-6-K6
JOR-6-M4
JOR-6-S3.5
JOR-6-S8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
d
(mm)
Crimping Tools E
(mm)
t
(mm)

958,021 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.75.512.522 - 161.25,1.531.7JOR 508, JOR509, JOR 850.7

2,024,081 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.76.61622 - 161.25,1.53.51.7JOR 508, JOR509, JOR 850.7

1,783,430 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.7815.522 - 161.25,1.541.7JOR 508, JOR509, JOR 850.7

979,058 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 1.7815.522 - 161.25,1.551.7JOR 508, JOR509, JOR 850.7

1,196,002 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.711.420.822 - 161.25,1.561.7JOR 508, JOR509, JOR 850.7

1,239,392 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.711.421.222 - 161.25,1.581.7JOR 508, JOR509, JOR 850.7

1,673,280 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.71422.522 - 161.25,1.5101.7JOR 508, JOR509, JOR 850.7

1,673,280 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.7172622 - 161.25,1.5121.7JOR 508, JOR509, JOR 850.7

1,957,265 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.76.615.522 - 161.25,1.541.7-50.7

1,019,659 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.75.815.522 - 161.25,1.541.7JOR 508, JOR509, JOR 850.7

958,021 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 1.75.512.522 - 161.25,1.53.51.7-50.7

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.36.616.516 - 142,2.53.52.3JOR 508, JOR509, JOR 850.8

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.38.516.516 - 142,2.542.3JOR 508, JOR509, JOR 850.8

1,548,688 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 2.39.517.216 - 142,2.552.3JOR 508, JOR509, JOR 850.8

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.31221.516 - 142,2.562.3JOR 508, JOR509, JOR 850.8

1,586,503 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.31221.516 - 142,2.582.3JOR 508, JOR509, JOR 850.8

2,020,390 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.31422.516 - 142,2.5102.3JOR 508, JOR509, JOR 850.8

2,020,390 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.3172616 - 142,2.5122.3JOR 508, JOR509, JOR 850.8

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.37.917.416 - 142,2.53.52.3-50.8

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.37.917.416 - 142,2.542.3-50.8

867,040 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.361616 - 142,2.532.3JOR 508, JOR509, JOR 850.8

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 2.36.517.416 - 142,2.542.3JOR 508, JOR509, JOR 850.8

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.39.517.316 - 142,2.562.3-50.8

1,282,778 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 2.37.917.416 - 142,2.552.3-50.8

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 38.317.514 - 123.5,443JOR 508, JOR509, JOR 87.00.9

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 38.317.514 - 123.5,453JOR 508, JOR509, JOR 87.00.9

1,890,223 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 311.42314 - 123.5,463JOR 508, JOR509, JOR 87.00.9

2,020,390 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 311.42314 - 123.5,483JOR 508, JOR509, JOR 87.00.9

2,497,667 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 31424.514 - 123.5,4103JOR 508, JOR509, JOR 87.00.9

2,497,667 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 31625.214 - 123.5,4133JOR 508, JOR509, JOR 87.00.9

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 36.717.814 - 123.5,443JOR 508, JOR509, JOR 87.00.9

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.49.52012 - 105.5,63.53.4-7.00.9

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.49.52012 - 105.5,643.4JOR 508, JOR509, JOR 87.00.9

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 3.49.52012 - 105.5,653.4JOR 508, JOR509, JOR 87.00.9

2,150,555 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.41225.512 - 105.5,663.4JOR 508, JOR509, JOR 87.00.9

2,584,443 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.4152812 - 105.5,683.4JOR 508, JOR509, JOR 87.00.9

2,671,220 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.4152812 - 105.5,6103.4JOR 508, JOR509, JOR 87.00.9

2,888,165 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.41625.512 - 105.5,6123.4JOR 508, JOR509, JOR 87.00.9

2,309,659 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.413.526.212 - 105.5,663.4-7.00.9

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 3.471812 - 105.5,643.4JOR 508, JOR509, JOR 87.00.9

1,543,112 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.47.91912 - 105.5,63.53.4-7.00.9

2,584,443 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 3.413.526.212 - 105.5,683.4-7.00.9

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Representative Standard UL / CSA
Material Oxygen-Free High-Conductivity Copper (Tinning) Type JOR ( R ) Finishing Type Welding Type
Features The Crimp Terminal is a product that compresses the wire and binds it to the piece part like the breaker or the Terminal Block etc. Size K