(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
World standard size DIN rail power supply
[Features]
· High efficiency by synchronous rectification method, resonance circuit adoption.
· Reduce standby power consumption.
· Wide operating ambient temperature range.
· Two types of I / O terminal block are available European terminal and block terminal
Part Number |
---|
KHEA30F-5 |
KHEA30F-5-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Output power (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Height (mm) | Width (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,414,537 VND | 1 Piece(s) | 12 Day(s) or more | 10 | DIN rail direct attachment | 30 | AC/DC | DC5V | 5 | [European format] Europe terminal | - | 84 | 22.5 | 94.5 | AC85 to 264/DC120 to 370 | 25 | 5 to 5.15 | 4.5 to 5.5 | NA | - | ||
1,525,800 VND | 1 Piece(s) | 12 Day(s) or more | 10 | DIN rail direct attachment | 30 | AC/DC | DC5V | 5 | [European format] Europe terminal | Coating | 84 | 22.5 | 94.5 | AC85 to 264/DC120 to 370 | 25 | 5 to 5.15 | 4.5 to 5.5 | NA | - |
Loading...Tải…
Single/multi | Single | Safety standards | CE / UL / CUL / TUV / CSA | Excess current protective circuit | Available |
---|---|---|---|---|---|
Excess voltage protective circuit | Available | Protection function | Excess current protection, excess voltage protection |