(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Underwater electrode, vinyl cord PH
[Features]
· The electrode band is a vinyl chloride coated stainless steel electric wire with no contact between the electrodes.
· Can be used where the space between the water tank and the ceiling is narrow.
· Available models include the PH-1 for use in deep well pumps that easily accumulate sewage and scaling, and the PH-2 for use in applications where the distance to the water surface is long.
Part Number |
---|
PH-1 CODE 15M |
PH-2 CODE 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Length (m) |
---|---|---|---|---|---|---|
1 VND | 1 Piece(s) | 4 Day(s) | Electrode type | 15 | ||
1,289,670 VND | 1 Piece(s) | 7 Day(s) or more | Two-electrode type | 5 |
Part Number |
---|
Loading...Tải…
Type | Other |