(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a DeviceNet, peripheral device, cable connector. It is available in 0,5 m, 1 m, 2 m, 3 m, 5 m, 10 m and 100 m.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Name | Cable Length (m) | Connector Type | Note |
---|---|---|---|---|---|---|---|---|
20,429,738 VND | 1 Piece(s) | 6 Day(s) or more | DeviceNet standard cable | 100 | - | Thin wire (THIN cable) | ||
828,230 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 1 | Micro connector | Connector with cable on one side (socket) | ||
828,230 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 1 | Micro connector | Connector with cable on one side (plug) | ||
1,233,416 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 1 | Micro connector | Connector with cables on both sides | ||
1,103,931 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 2 | Micro connector | Connector with cable on one side (socket) | ||
1,103,931 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 2 | Micro connector | Connector with cable on one side (plug) | ||
1,513,500 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 2 | Micro connector | Connector with cables on both sides | ||
1,384,016 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 3 | Micro connector | Connector with cable on one side (socket) | ||
1,384,016 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 3 | Micro connector | Connector with cable on one side (plug) | ||
1,793,585 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 3 | Micro connector | Connector with cables on both sides | ||
1,922,670 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 5 | Micro connector | Connector with cable on one side (socket) | ||
1,922,670 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 5 | Micro connector | Connector with cable on one side (plug) | ||
2,353,751 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 5 | Micro connector | Connector with cables on both sides | ||
3,323,091 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 10 | Micro connector | Connector with cable on one side (socket) | ||
3,323,091 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 10 | Micro connector | Connector with cable on one side (plug) | ||
3,703,718 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 10 | Micro connector | Connector with cables on both sides | ||
685,996 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 0.5 | Micro connector | Connector with cable on one side (socket) | ||
685,996 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 0.5 | Micro connector | Connector with cable on one side (plug) | ||
828,230 VND | 1 Piece(s) | 6 Day(s) or more | Connector for shield types with panels | 0.5 | Micro connector | Connector (plug) for panel attachment | ||
1,103,931 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 0.5 | Micro connector | Connector with cables on both sides | ||
759,811 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 1 | Smart click micro connector | Connector with cable on one side (socket) | ||
1,112,960 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 1 | Smart click micro connector | Connector with cables on both sides | ||
1,025,938 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 2 | Smart click micro connector | Connector with cable on one side (socket) | ||
1,025,938 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 2 | Smart click micro connector | Connector with cable on one side (plug) | ||
1,436,381 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 2 | Smart click micro connector | Connector with cables on both sides | ||
1,270,333 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 3 | Smart click micro connector | Connector with cable on one side (plug) | ||
1,766,725 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 3 | Smart click micro connector | Connector with cables on both sides | ||
1,780,305 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 5 | Smart click micro connector | Connector with cable on one side (socket) | ||
1,780,305 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 5 | Smart click micro connector | Connector with cable on one side (plug) | ||
2,298,541 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 5 | Smart click micro connector | Connector with cables on both sides | ||
1,044,691 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 0.5 | Smart click micro connector | Connector with cables on both sides | ||
22,737,720 VND | 1 Piece(s) | 6 Day(s) or more | DeviceNet standard cable | 100 | - | Thick wire (THICK cable) | ||
1,204,475 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 1 | Mini connector | Connector with cables on both sides | ||
1,103,931 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 2 | Mini connector | Connector with cable on one side (socket) | ||
1,103,931 VND | 1 Piece(s) | 6 Day(s) or more | Connector with shielded type cable | 2 | Mini connector | Connector with cable on one side (plug) | ||
1,513,500 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 2 | Mini connector | Connector with cables on both sides | ||
1,893,728 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 5 | Mini connector | Connector with cable on one side (socket) | ||
1,893,728 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 5 | Mini connector | Connector with cable on one side (plug) | ||
2,324,811 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 5 | Mini connector | Connector with cables on both sides | ||
3,294,150 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 10 | Mini connector | Connector with cable on one side (socket) | ||
3,294,150 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 10 | Mini connector | Connector with cable on one side (plug) | ||
3,703,718 VND | 1 Piece(s) | 7 Day(s) or more | Connector with shielded type cable | 10 | Mini connector | Connector with cables on both sides | ||
7,123,795 VND | 1 Piece(s) | 6 Day(s) or more | Dedicated flat cable | 100 | - | For 4 core flat cable (UL2555) |