(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CompoNet peripheral equipment optional product

CompoNet peripheral equipment  optional product
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      228,168VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]It can be used as a peripheral device for ribbon cable I (without sheath). Multi-wiring connectors, multi-wiring connector plugs, and open connectors (for connecting units) are available. You can choose according to your application.

 
Part Number
DCN4-MD4
DCN4-MR4
DCN4-TB4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct name

258,116 VND

10 Piece(s) 5 Day(s) or more Multi-Wiring Connector

228,168 VND

10 Piece(s) 6 Day(s) or more Connector Plug for Multi-Wiring

254,000 VND

1 Piece(s) 6 Day(s) or more Open Type Connector (for Connecting Units)

Loading...Tải…

  1. 1