(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24) (Part Number)

H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      632,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small economic counter that is easier to see and easier to use.
[Features]
·Compact economy counter with improved visibility and ease of use
· Realizes large display with 8.6 mm character height. The counter can count up to 8 digits
·Series of backlit types with an emphasis on visibility
·With a key protect switch to prevent erroneous operation of the reset key
·In addition to the conventional light gray case color, a black type has been added to the series
· Front part compatible with NEMA4. The main body can be reused by replacing the battery
·Adopted finger protection structure compliant with VDE0106 Prat100
・ Obtained safety standards UL and CSA
·EN61010-1 Contamination Degree 2 / Overvoltage Category III compliant, EMC standard (EN61326-1) compliant

Product Features

H7E◯-N external appearance

H7E◯-N external appearance

Standard Type / Type With Backlight

TypeStandard TypeType With
Backlight
Mounting MethodEmbedded Mounting
Operation MethodAddition
Display MethodLCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1
Recovery MethodExternal Reset / Manual Reset
Number Of Digits8 Digits
Count InputNon-Voltage InputVoltage InputFree Voltage InputVoltage Input
4.5 to 30 V DC24 to 240 V AC / V DC4.5 to 30 V DC
Maximum Counting Speed30 Hz / 1 kHz20 Hz30 Hz / 1 kHz
External ColorLight
Gray
Format◎ Series H7EC-N *2◎ Series H7EC-NV *2◎ Series H7EC-NFV◎ Series H7EC-NV-H *3
BlackFormat◎ Series H7EC-N-B *2◎ Series H7EC-NV-B *2◎ Series H7EC-NFV-B◎ Series H7EC-NV-BH *3
AccessoriesWaterproof packing, adapter for embedded mounting (Y92F-34)

*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.

Standard Type

Mounting MethodEmbedded Mounting
Operation MethodAddition
Display MethodLCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1
Recovery MethodExternal Reset / Manual Reset
Number Of Digits7 digits
Time Display0.0 h to 999,999.9 h / 0.0 h to 3,999 d 23.9 h (switchable)
Timing InputNon-Voltage InputVoltage InputFree Voltage Input
4.5 to 30 V DC24 to 240 V AC / V DC *3
External ColorLight
Gray
Format◎ Series H7ET-N *2◎ Series H7ET-NV *2◎ Series H7ET-NFV *2
Standard Price (¥)5,9506,9007,250
BlackFormat◎ Series H7ET-N-B *2◎ Series H7ET-NV-B *2◎ Series H7ET-NFV-B *2
Standard Price (¥)5,9506,9007,250
AccessoriesWaterproof packing, adapter for embedded mounting (Y92F-34), unit sticker

*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.

  • *Refer to the catalog for types and models other than those listed above.
Part Number
H7EC-NV-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDisplay Digits Mounting Method Panel cut dimensions Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Product Type MAX input frequency (MAX counting speed) (Hz) Power supply voltage details
(V)
Reset function Color Display content (code)

1,089,000 VND

1 Piece(s) Same day 8 digitsPanel[Other] 45x22.2244848.5Total counterVoltage input/does not include backlight/includes reset key (standard)30Hz/1kHz3-V lithium batteryExternal/manual resetBlack (N1.5)0 to 99999999

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Total counter Display method LCD Count input (CH = N) 1
Output NA Prescale NA Representative Standard CE / UL / CSA
Computing Method Addition Protective Structure IP66

Please check the type/dimensions/specifications of the part H7EC-NV-B in the H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần H7EC-NV-B trong chuỗi H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24).

Products like this...

Part Number
H7EC-NFV
H7EC-NFV-B
H7EC-NLP
H7EC-NV-B-300
H7EC-NV-BH
H7EC-NV-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDisplay Digits Mounting Method Panel cut dimensions Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Product Type MAX input frequency (MAX counting speed) (Hz) Power supply voltage details
(V)
Reset function Color Display content (code)

1,560,000 VND

1 Piece(s) 7 Day(s) or more 8 digitsPanel[Other] 45x22.2244848.5Total counterFree voltage input/does not include backlight/includes reset key (standard)20Hz3-V lithium batteryExternal/manual resetLight gray (5Y7/1)0 to 99999999

1,205,000 VND

1 Piece(s) Same day 8 digitsPanel[Other] 45x22.2244848.5Total counterFree voltage input/does not include backlight/includes reset key (standard)20Hz3-V lithium batteryExternal/manual resetBlack (N1.5)0 to 99999999

632,000 VND

1 Piece(s) 7 Day(s) or more 8 digits[Other] PCB[Other] Other22.444.817.8Total counterNon-voltage input/does not include backlight/does not include reset key/on-board30HzDC2.7 to 3.3External reset, power supply resetLight gray (5Y7/1)0 to 99999999

1,420,856 VND

1 Piece(s) 7 Day(s) or more 8 digitsPanel[Other] 45x22.2244848.5Total counterVoltage input/does not include backlight/does not include reset key30Hz/1kHz3-V lithium batteryExternal resetBlack (N1.5)0 to 99999999

1,229,000 VND

1 Piece(s) 7 Day(s) or more 8 digitsPanel[Other] 45x22.2244848.5Total counterVoltage input/includes backlight/includes reset key (standard)30Hz/1kHz3-V lithium battery/24 DC (backlight power supply)External/manual resetBlack (N1.5)0 to 99999999

1,199,000 VND

1 Piece(s) Same day 8 digitsPanel[Other] 45x22.2244848.5Total counterVoltage input/includes backlight/includes reset key (standard)30Hz/1kHz3-V lithium battery/24 DC (backlight power supply)External/manual resetLight gray (5Y7/1)0 to 99999999