(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable (Part Number)

Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      597,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation or order. We are sorry for any inconvenience may caused
  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

A LAN cable that is compatible with industrial networks based on Ethernet.
[Features]
· The lineup features LSZH cables for in-control panel wiring and PUR cables for wiring outside of control panels.
· Uses smaller RJ45 connectors for reduce cable routing space requirements.
· Cables are available in either blue, yellow or green.
· LSZH cables are available in 12 lengths from 0.2 to 20 m and PUR cables are available in 10 lengths from 0.5 to 20 m.
· Double-shielded cables with braiding and aluminum tape shielding for reduced noise generation in FA environments.
[Applications]
· Ideal for FA environments in which noise is an issue.

LAN Cable for FA environments with Noise Generation Expected

Dual-ended connector cable (plug) (RJ45/RJ45)

Dual-ended connector cable (plug) (RJ45/RJ45)

Dual ended connector cable - yellow (RJ45/RJ45)

Dual ended connector cable - yellow (RJ45/RJ45)

Industrial Ethernet connector XS5/XS6 RJ45 - connector cable outline drawing and specification

Model XS5W-T421-□MD-K

Dimensional drawing

Dimensional drawing

TypeDual-ended connector cable (plug)
(RJ45/RJ45)
TypeModel XS5W-T421-□MD-K
Rated Current2.5 A
Rated Voltage30 V
Contact Resistance40 mΩ or Less
Insulation Resistance500 MΩ or Greater
Voltage Endurance1,000 V AC 60 secs (Leak Current 1 mA or Less)
Operating Temperature Range-25 to +70℃
Storage Temperature Range-25 to +70℃
Protective StructureM12: IEC IP67, RJ45: IEC IP20

Rating/Performance

TypeRJ45
Model XS5W
Contact BlockPA resin (UL94V-0)/Black
ContactPhosphor Bronze/Ni-base, gold plated (1.4 μm)
Anchoring Tool-
Thread Bracket *-
Cover-
Sealing Resin-
O-Ring-
Grounding Fixture-
Anchoring Tool Cover-
Nut-

Materials/Finish
Connector

Cable TypeStandard CableFlexible Robot
Cable
Strengthened Shielded Cable
Applicable StandardsUL CM
CategoryCat-5E
Core Wire/ColorAWG 22(7/0.26):
Yellow/Orange/White/Blue
AWG 22 (7/24/0.05):
Yellow/Orange/White/Blue
AWG 22 (7/0.26):
Yellow/Orange/White/Blue
Outer Diameterø6.5
Sheath ColorLight BlueBlack
Sheath MaterialPVC
Shield StructureDual-Layered Shield

Cable
Note: Cable with connector only. (Model XS5H, Model XS5W)

Model XS6W-6LSZH8SS□□□□CM-□

Dimensional drawing

Dimensional drawing

TypeDual-ended connector cable
(RJ45/RJ45) / LSZH
TypeModel XS6W-6LSZH8SS□□□□CM-□
Rated Current1 A (at 50°C)
Voltage Endurance1,000 V DC 60 secs (Leak Current 1 mA or Less)
Operating Temperature Range-20 to 75°C
Storage Temperature Range-20 to 75°C
Mount Temperature Range0 to +50°C
Protective StructureIP20

Rating/Performance

TypeDual-ended connector cable
(RJ45/RJ45) / LSZH
TypeModel XS6W-6LSZH8SS□□□□CM-□
Connector HousingPC Resin (UL94V-0) / Transparent
ContactCopper alloy / Ni-base, gold plated
ShieldBrass / Ni-plated
Cover (structure to prevent the tab from breaking)PA / Black
Wire Marker TubePVC Resin (UL94V-0) / Transparent

Materials/Finish
Connector

TypeDual-ended connector cable
(RJ45/RJ45) / LSZH
TypeModel XS6W-6LSZH8SS□□□□CM-□
Applicable StandardsIEC 60332-1/UL444
Core WireAWG 26
Outer Diameterø6.3 mm
Sheath ColorBlue, Yellow, Green
Sheath MaterialLSZH
Shield StructureSingle Layer Shield

Cable

TypeCategoryCable Sheath MaterialCable ColorCable Length (m)Type
Dual-ended connector
cable(RJ45/RJ45)
Cat. 6ALSZHBlue0.3XS6W-6LSZH8SS30CM-B
0.5XS6W-6LSZH8SS50CM-B
1XS6W-6LSZH8SS100CM-B
1.5XS6W-6LSZH8SS150CM-B
2XS6W-6LSZH8SS200CM-B
3XS6W-6LSZH8SS300CM-B
5XS6W-6LSZH8SS500CM-B
Yellow0.3XS6W-6LSZH8SS30CM-Y
0.5XS6W-6LSZH8SS50CM-Y
1XS6W-6LSZH8SS100CM-Y
1.5XS6W-6LSZH8SS150CM-Y
2XS6W-6LSZH8SS200CM-Y
3XS6W-6LSZH8SS300CM-Y
5XS6W-6LSZH8SS500CM-Y
Green0.3XS6W-6LSZH8SS30CM-G
0.5XS6W-6LSZH8SS50CM-G
1XS6W-6LSZH8SS100CM-G
1.5XS6W-6LSZH8SS150CM-G
2XS6W-6LSZH8SS200CM-G
3XS6W-6LSZH8SS300CM-G
5XS6W-6LSZH8SS500CM-G

Small type (RJ45 connector)

Standard CableDual-ended connector cable (plug)
(RJ45/RJ45)
0.3XS5W-T421-AMD-K
0.5XS5W-T421-BMD-K
1XS5W-T421-CMD-K
2XS5W-T421-DMD-K
5XS5W-T421-GMD-K
10XS5W-T421-JMD-K

Durable type (RJ45 connector)

Part Number
XS6W-6LSZH8SS30CM-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCategory Shield Details Conductor Size No. of Cores (No. of Connection Pins) Color Length: Fixed Sheath Material Cable sheath material Rated current
((A)/operating temperature)
Operating temperature range
(℃)
Protective structure Contact material/treatment Core wire Outer diameter
(mm)
Length
(m)
Cable Type

790,770 VND

1 Piece(s) Same day CAT6ASingle Layer ShieldAWG26 (0.12sq)8 CoreBlue0.3 to 0.9LSZHLSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.80.3Standard

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shield Structure Shielded・STP FA Network Standard No Standard Connector Type RJ45-RJ45
Cable Conductor Stranded Wire Cable Outer Diameter 6.0 to 6.9 Length Fixed

Please check the type/dimensions/specifications of the part XS6W-6LSZH8SS30CM-B in the Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XS6W-6LSZH8SS30CM-B trong chuỗi Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable.

Products like this...

Part Number
XS5W-T421-DMD-K
XS5W-T421-GMD-K
XS5W-T421-JMD-K
XS6W-6LSZH8SS30CM-Y
XS6W-6LSZH8SS500CM-B
XS6W-6LSZH8SS500CM-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCategory Shield Details Conductor Size No. of Cores (No. of Connection Pins) Color Length: Fixed Sheath Material Cable sheath material Rated current
((A)/operating temperature)
Operating temperature range
(℃)
Protective structure Contact material/treatment Core wire Outer diameter
(mm)
Length
(m)
Cable Type

1,713,421 VND

1 Piece(s) Same day CAT5eDouble Layer ShieldAWG22 (0.32sq)4 CoreBlue2.0 to 2.9PVCPVC2.5-25 to +70IP20Phosphor bronze/Ni base, gold plated (1.4 μm)AWG22φ6.52Standard

2,187,636 VND

1 Piece(s) Same day CAT5eDouble Layer ShieldAWG22 (0.32sq)4 CoreBlue5.0 to 6.9PVCPVC2.5-25 to +70IP20Phosphor bronze/Ni base, gold plated (1.4 μm)AWG22φ6.55Standard

2,934,948 VND

1 Piece(s) Same day CAT5eDouble Layer ShieldAWG22 (0.32sq)4 CoreBlue10.0 to 19.9PVCPVC2.5-25 to +70IP20Phosphor bronze/Ni base, gold plated (1.4 μm)AWG22φ6.510Standard

597,000 VND

1 Piece(s) Same day CAT6ASingle Layer ShieldAWG26 (0.12sq)8 Core[Yellow / Light Yellow] Yellow0.3 to 0.9LSZHLSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.80.3Standard

1,082,400 VND

1 Piece(s) Same day CAT6ASingle Layer ShieldAWG26 (0.12sq)8 CoreBlue5.0 to 6.9LSZHLSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.85Standard

1,279,183 VND

1 Piece(s) Same day CAT6ASingle Layer ShieldAWG26 (0.12sq)8 Core[Yellow / Light Yellow] Yellow5.0 to 6.9LSZHLSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.85Standard