(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A connector that is compatible with industrial networks based on Ethernet.
[Features]
· Standard connectors: RJ45 connector type with reduced cable routing space requirements.
· Durable type: RJ45 connector type suitable for wiring outside of control panels.
· Waterproof type: IP67 protective structure.
· Waterproof type: SmartClick connectors with single-action (1/8th turn) connection are available.
· Waterproof type: In addition to socket cable types and anti-flex cable types, strengthened shield cable types are also available.
[Applications]
· Ideal for laying cable outside of control panels.
· Durable type: Intended for FA environments where noise generation is an issue.
Industrial Ethernet connector external appearance
XS5W-T421-□MC-K outline drawing
XS5W-T421-□MC-K (plug) composition
XS5W-T421-□MC-K dimensional outline drawing, Units: mm
XS5W-T421-□MC-K wiring diagram
XS5H-T422-□M0-K outline drawing
XS5H-T422-□M0-K dimensional outline drawing, Units: mm
XS5H-T422-□M0-K (plug) composition
Type | Cable With Connector And Plug At One End (M12) | Cable With Connector And Plug At Both Ends (M12/M12) | Cable With Connector And Plug At Both Ends (RJ45/RJ45) | |
---|---|---|---|---|
Type | Model XS5H -T42□-□M0-K | Model XS5W -T42□-□M2-K, -KR | Model XS5W -T421-□MD-K, -KR | |
Item | Rated current | 3 A | 2.5 A | |
Rated voltage | 30 V | |||
Contact resistance | 40 mΩ or less | |||
Insulation resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Withstand voltage | 1,000 V AC 60 secs (leakage current 1 mA or less) | |||
Operating temperature range | -25 to +70°C* | |||
Storage temperature range | -25 to +70°C | |||
Protective structure | M12: IEC IP67, RJ45: IEC IP20 |
*Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.
Part Number |
---|
XS5W-T421-KM1-K |
XS5W-T421-KM1-KR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | CN1 | CN2 | Cable Length (m) | Features | Type | Classification | Contact treatment | Rated Current (A) | Conforming cable external shape (mm) | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,906,000 VND | 1 Piece(s) | 7 Day(s) or more | Female Straight | Male Straight | 15 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 | ||
4,563,500 VND | 1 Piece(s) | 7 Day(s) or more | Female Straight | Male Straight | 15 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 |
Loading...Tải…
Number Of Cores | 4 | Cable rated voltage(V) | Less than DC30 V | Cable shape | Round |
---|---|---|---|---|---|
Contact material | Phosphor Bronze | Conforming core wire size(mm2) | 22 |