(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Industrial Ethernet Connector XS5/XS6 M12 Connector Harness (Part Number)

Industrial Ethernet Connector XS5/XS6 M12 Connector Harness

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      472,293VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A connector that is compatible with industrial networks based on Ethernet.
[Features]
· Standard connectors: RJ45 connector type with reduced cable routing space requirements.
· Durable type: RJ45 connector type suitable for wiring outside of control panels.
· Waterproof type: IP67 protective structure.
· Waterproof type: SmartClick connectors with single-action (1/8th turn) connection are available.
· Waterproof type: In addition to socket cable types and anti-flex cable types, strengthened shield cable types are also available.
[Applications]
· Ideal for laying cable outside of control panels.
· Durable type: Intended for FA environments where noise generation is an issue.

Industrial Ethernet Connector Specifications

Industrial Ethernet connector external appearance

XS5W-T421-□MC-K outline drawing

XS5W-T421-□MC-K (plug) composition

XS5W-T421-□MC-K dimensional outline drawing, Units: mm

XS5W-T421-□MC-K wiring diagram

XS5H-T422-□M0-K outline drawing

XS5H-T422-□M0-K dimensional outline drawing, Units: mm

XS5H-T422-□M0-K (plug) composition

TypeCable
With Connector
And Plug At One End
(M12)
Cable
With Connector
And Plug At Both Ends
(M12/M12)
Cable
With Connector
And Plug At Both Ends
(RJ45/RJ45)
TypeModel XS5H
-T42□-□M0-K
Model XS5W
-T42□-□M2-K, -KR
Model XS5W
-T421-□MD-K, -KR
ItemRated current3 A2.5 A
Rated voltage30 V
Contact resistance40 mΩ or less
Insulation resistance1,000 MΩ or more500 MΩ or more
Withstand voltage1,000 V AC 60 secs (leakage current 1 mA or less)
Operating temperature range-25 to +70°C*
Storage temperature range-25 to +70°C
Protective structureM12: IEC IP67, RJ45: IEC IP20

*Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.

  • *Refer to the catalog for product specifications other than those listed above.
Part Number
XS5W-T421-EMC-KR
XS5W-T421-EMC-SS
XS5W-T421-EMC-Y
XS5W-T421-EMC-YR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 CN2 Cable Length
(m)
Features Type Classification Contact treatment Rated Current
(A)
Conforming cable external shape
(mm)
Protective Structure

2,527,250 VND

1 Piece(s) 7 Day(s) or more Male StraightMale Straight3Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

2,072,231 VND

1 Piece(s) 7 Day(s) or more Male StraightMale Straight3Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

1,487,449 VND

1 Piece(s) 7 Day(s) or more Male StraightMale Straight3Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

2,479,841 VND

1 Piece(s) 22 Day(s) Male StraightMale Straight3Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Number Of Cores 4 Cable rated voltage(V) Less than DC30 V Cable shape Round
Contact material Phosphor Bronze Conforming core wire size(mm2) 22