(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
[Features]
· Conforms to IP67 requirements.
· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems helps shorten equipment downtime.
· Connectors with cables and assembly type connectors are available.
· There are 3 types of assembly connectors: crimping, soldering and screw-on.
Catalog product information click here
XS2 external appearance
Name | Type | |
---|---|---|
1. Connector with Cable | Model XS2W Connectors with socket and plug on both cable ends | |
Model XS2F Connectors with socket on one end | ||
Model XS2F Connectors with socket on one end, with LED indicator | ||
Model XS2H Connectors with plug on one end |
Cable Specification | Cable Connection Direction | Cable Outer Diameter (mm) | Number of Cable Cores (Core) | Cable Core Cross Sectional Area (mm2) | Cable Length L (m) | For DC | UL standard | |
---|---|---|---|---|---|---|---|---|
Type | ||||||||
Flame Retardant Robot Cable Product | Straight/ straight | φ6.0 | 4 | 0.5 | 1 | ◎ | Model XS2W-D421-C81-F | ● |
2 | ◎ | Model XS2W-D421-D81-F | ||||||
5 | ◎ | Model XS2W-D421-G81-F | ||||||
10 | ◎ | Model XS2W-D421-J81-F | ||||||
Right-angle (socket) /straight (plug) | 2 | ◎ | Model XS2W-D424-D81-F | |||||
5 | ◎ | Model XS2W-D424-G81-F |
Note: Submit an inquiry to the VONA support center regarding lengths other than those described above.
Note: Submit an inquiry to the VONA support center regarding 5 core types.
Part Number |
---|
XS2F-D521-GG0-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable Length (m) | Type | Classification | Cable Specifications | Contact material | Rated Current (A) | Conforming core wire size (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
628,890 VND 377,334 VND | 1 Piece(s) | Same day | Female Straight | Cut off | 5 | [300] DC250V | 5 | Cable with connector | Standard cable goods | Number of cores: 5 | Phosphor Bronze | 4 | 0.3 |
Loading...Tải…
Cable shape | Round | Features | Circular Type Waterproof Connector | Contact treatment | Ni substrate gold plated 0.4 μm |
---|---|---|---|---|---|
Protective Structure | IP67(IEC60529) |
Please check the type/dimensions/specifications of the part XS2F-D521-GG0-A in the Round Water Resistant Connector (M12), XS2 Harness series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XS2F-D521-GG0-A trong chuỗi Round Water Resistant Connector (M12), XS2 Harness.
Part Number |
---|
XS2F-A421-G90-F |
XS2F-A421-GB0-F |
XS2F-A421-J90-F |
XS2F-D821-GH0-C |
XS2F-E421-G80-E |
XS2F-E422-D80-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable Length (m) | Type | Classification | Cable Specifications | Contact material | Rated Current (A) | Conforming core wire size (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
358,000 VND | 1 Piece(s) | Same day | Female Straight | Cut off | 4 | [300] AC250V | 5 | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 | ||
463,885 VND | 1 Piece(s) | 6 Day(s) or more | Female Straight | Cut off | 4 | [300] AC250V | 5 | Cable with connector | Flame retardant robot cable | Number of cores: 2 | Phosphor Bronze | 4 | 0.5 | ||
958,475 VND | 1 Piece(s) | 7 Day(s) or more | Female Straight | Cut off | 4 | [300] AC250V | 10 | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 | ||
1,002,270 VND | 1 Piece(s) | 6 Day(s) or more | Female Straight | Cut off | 8 | [30] DC36V | 5 | Cable with connector | 8-pole type | Number of cores: 8 | Brass | 1.5 | - | ||
1,083,810 VND | 1 Piece(s) | 4 Day(s) or more | Female Straight | Cut off | 4 | [300] DC250V | 5 | Cable with connector | Heat resistant cable goods | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 | ||
716,323 VND | 1 Piece(s) | Same day | Female angle | Cut off | 4 | [300] DC250V | 2 | Cable with connector | Heat resistant cable goods | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 |