(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Water Resistant Connector (M12), XS2 Harness (Part Number)

Round Water Resistant Connector (M12), XS2 Harness
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      204,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
[Features]
· Conforms to IP67 requirements.
· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems helps shorten equipment downtime.
· Connectors with cables and assembly type connectors are available.
· There are 3 types of assembly connectors: crimping, soldering and screw-on.

Catalog product information click here



Product Features

Round Waterproof Connector (M12) XS2 Harness: related images

XS2 external appearance

Classification

NameType
1. Connector with CableModel XS2W Connectors with socket and plug on both cable ends
Model XS2F Connectors with socket on one end
Model XS2F Connectors with socket on one end, with LED indicator
Model XS2H Connectors with plug on one end
  • *Refer to the catalog for types and model numbers other than those listed above.

XS2W Connector with Cable - Socket / Plug on Both Ends

Cable
Specification
Cable
Connection Direction
Cable
Outer Diameter
(mm)
Number of
Cable Cores
(Core)
Cable
Core
Cross Sectional Area
(mm2)
Cable
Length L
(m)
For DCUL standard
Type
Flame Retardant
Robot
Cable
Product
Straight/
straight
φ6.040.51Model XS2W-D421-C81-F
2Model XS2W-D421-D81-F
5Model XS2W-D421-G81-F
10Model XS2W-D421-J81-F
Right-angle (socket)
/straight
(plug) 
2Model XS2W-D424-D81-F
5Model XS2W-D424-G81-F

Note: Submit an inquiry to the VONA support center regarding lengths other than those described above.
Note: Submit an inquiry to the VONA support center regarding 5 core types.

 
Part Number
XS2W-D421-C81-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 CN2 Number Of Cores Cable rated voltage
(V)
Cable Length
(m)
Type Classification Cable Specifications Contact material Rated Current
(A)
Conforming core wire size
(mm2)

333,600 VND

1 Piece(s) Same day Female StraightMale Straight4[300] DC250V1Cable with connectorFlame retardant robot cableNumber of cores: 4Phosphor Bronze40.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cable shape Round Features Circular Type Waterproof Connector Contact treatment Ni substrate gold plated 0.4 μm
Protective Structure IP67(IEC60529)

Please check the type/dimensions/specifications of the part XS2W-D421-C81-F in the Round Water Resistant Connector (M12), XS2 Harness series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XS2W-D421-C81-F trong chuỗi Round Water Resistant Connector (M12), XS2 Harness.

Products like this...

Part Number
XS2F-A421-G90-F
XS2F-A421-GB0-F
XS2F-A421-J90-F
XS2W-D421-D81-F
XS2W-D421-E81-F
XS2W-D421-G81-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCN1 CN2 Number Of Cores Cable rated voltage
(V)
Cable Length
(m)
Type Classification Cable Specifications Contact material Rated Current
(A)
Conforming core wire size
(mm2)

358,000 VND

1 Piece(s) Same day Female StraightCut off4[300] AC250V5Cable with connectorFlame retardant robot cableNumber of cores: 4Phosphor Bronze40.5

463,885 VND

1 Piece(s) 6 Day(s) or more Female StraightCut off4[300] AC250V5Cable with connectorFlame retardant robot cableNumber of cores: 2Phosphor Bronze40.5

958,475 VND

1 Piece(s) 7 Day(s) or more Female StraightCut off4[300] AC250V10Cable with connectorFlame retardant robot cableNumber of cores: 4Phosphor Bronze40.5

387,600 VND

1 Piece(s) Same day Female StraightMale Straight4[300] DC250V2Cable with connectorFlame retardant robot cableNumber of cores: 4Phosphor Bronze40.5

710,476 VND

1 Piece(s) Same day Female StraightMale Straight4[300] DC250V0.5Cable with connectorFlame retardant robot cableNumber of cores: 4Phosphor Bronze40.5

513,000 VND

1 Piece(s) Same day Female StraightMale Straight4[300] DC250V5Cable with connectorFlame retardant robot cableNumber of cores: 4Phosphor Bronze40.5