(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Waterproof Connector - XS5 (Part Number)

Round Waterproof Connector - XS5
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      168,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Small, labor-saving, round waterproof SmartClick connectors.
[Features]
· Wires up to AWG 26 to 18 can be pressure-welded.
· The tightened position is clear, so no torque management is required.
· A newly developed lock structure that is compatible with M12 round type connectors.
· Simply insert the connector and then rotate by approximately 1/8th turn to complete connection.
· There is a distinct click sensation when locking is complete.
· Guarantees the same protective structure IP67 as the M12 connector.
[Applications]
· Just 6 steps to complete wiring with no special tools required.

 
Part Number
XS5C-D4S2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Type Features Cable Length
(m)
Conforming cable external shape
(mm)
Contact material Contact treatment Conforming core wire
(mm2)
CN1

249,898 VND

1 Piece(s) Same day -Female (socket)4Cable ConnectionAC1500Fasten With ScrewsAngleAvailableRound Waterproof Smartclick Connector--φ6Phosphor bronze/brassNi substrate gold plated 0.4 μm0.18-0.75-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials V/W/X Allowable Current(A) 4
Protective Structure IP67(IEC60529)

Please check the type/dimensions/specifications of the part XS5C-D4S2 in the Round Waterproof Connector - XS5 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XS5C-D4S2 trong chuỗi Round Waterproof Connector - XS5.

Products like this...

Part Number
XS5C-D423
XS5C-D425
XS5C-D4S1
XS5C-D4S3
XS5C-D4S5
XS5G-D418
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Type Features Cable Length
(m)
Conforming cable external shape
(mm)
Contact material Contact treatment Conforming core wire
(mm2)
CN1

253,731 VND

1 Piece(s) Same day -Female (socket)4Cable ConnectionAC1500SolderStraightAvailableRound Waterproof Smartclick Connector--φ4BrassNi substrate gold plated 0.4 μm0.5-

258,146 VND

1 Piece(s) Same day -Female (socket)4Cable ConnectionLess than 300 VDCSolderStraightAvailableRound Waterproof Smartclick Connector--φ3BrassNi substrate gold plated 0.4 μm0.5-

168,000 VND

1 Piece(s) 4 Day(s) or more -Female (socket)4Cable ConnectionAC1500Fasten With ScrewsStraightAvailableRound Waterproof Smartclick Connector--φ6Phosphor bronze/brassNi substrate gold plated 0.4 μm0.18-0.75-

249,898 VND

1 Piece(s) Same day -Female (socket)4Cable ConnectionAC1500Fasten With ScrewsStraightAvailableRound Waterproof Smartclick Connector--φ4Phosphor bronze/brassNi substrate gold plated 0.4 μm0.18-0.75-

255,190 VND

1 Piece(s) Same day 10Female (socket)4Cable ConnectionLess than 300 VDCFasten With ScrewsStraightAvailableRound Waterproof Smartclick Connector--φ3BrassNi substrate gold plated 0.4 μm0.18-0.75-

184,000 VND

1 Piece(s) Same day -Male (plug)4Cable ConnectionAC1500Pressure WeldingStraightAvailableRound Waterproof Smartclick Connector--φ 3-8Phosphor BronzeNi substrate gold plated 0.15 μm0.14-0.75-