(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Small, labor-saving, round waterproof SmartClick connectors.
[Features]
· Wires up to AWG 26 to 18 can be pressure-welded.
· The tightened position is clear, so no torque management is required.
· A newly developed lock structure that is compatible with M12 round type connectors.
· Simply insert the connector and then rotate by approximately 1/8th turn to complete connection.
· There is a distinct click sensation when locking is complete.
· Guarantees the same protective structure IP67 as the M12 connector.
[Applications]
· Just 6 steps to complete wiring with no special tools required.
Part Number |
---|
XS5G-D5S3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Cable Length (m) | Conforming cable external shape (mm) | Contact material | Contact treatment | Conforming core wire (mm2) | CN1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235,000 VND | 1 Piece(s) | Same day | - | Male (plug) | 5 | Cable Connection | AC1500 | Fasten With Screws | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ4 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | V/W/X | Allowable Current(A) | 4 |
---|---|---|---|---|---|
Protective Structure | IP67(IEC60529) |
Please check the type/dimensions/specifications of the part XS5G-D5S3 in the Round Waterproof Connector - XS5 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XS5G-D5S3 trong chuỗi Round Waterproof Connector - XS5.
Part Number |
---|
XS5C-D425 |
XS5C-D4S1 |
XS5C-D4S2 |
XS5G-D5S7 |
XS5M-D426-5 |
XS5M-D427-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Cable Length (m) | Conforming cable external shape (mm) | Contact material | Contact treatment | Conforming core wire (mm2) | CN1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258,146 VND | 1 Piece(s) | Same day | - | Female (socket) | 4 | Cable Connection | Less than 300 VDC | Solder | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ3 | Brass | Ni substrate gold plated 0.4 μm | 0.5 | - | ||
168,000 VND | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 4 | Cable Connection | AC1500 | Fasten With Screws | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ6 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - | ||
249,898 VND | 1 Piece(s) | Same day | - | Female (socket) | 4 | Cable Connection | AC1500 | Fasten With Screws | Angle | Available | Round Waterproof Smartclick Connector | - | - | φ6 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - | ||
286,310 VND | 1 Piece(s) | 4 Day(s) or more | - | Male (plug) | 5 | Cable Connection | AC1500 | Fasten With Screws | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ8 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - | ||
225,000 VND | 1 Piece(s) | 4 Day(s) or more | - | - | 4 | - | Less than 300 VDC | - | - | - | Cable with connector | Standard cable goods | 0.5 | - | Phosphor Bronze | Ni substrate gold plated 0.4 μm | 20 | Male panel mount | ||
230,000 VND | 1 Piece(s) | 4 Day(s) or more | - | - | 4 | - | Less than 300 VDC | - | - | - | Cable with connector | Standard cable goods | 0.5 | - | Phosphor Bronze | Ni substrate gold plated 0.4 μm | 20 | Male panel mount |