(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Latching Relay MMK (Part Number)

Latching Relay MMK
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,331,311VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cost-effective industrial-use relay with a low power consumption.
[Features]
·Type MM power relay with a mechanical lock latching system.
·Mechanically holds the operations.
· Quick operation due to pulse transmitted electrical power.
·Wide operating temperature range from -10°C to +55°C.
·Models compliant with auxiliary power relays (JEC-174D) are also available.
[Applications]
·Ideal for motor and control operation switching.

Latching Relay MMK Series Specifications

Number Of Poles2 Poles (2 c)3 Poles (3 c)4 Poles (2 c + 2 a)
FormatRated Voltage (V)FormatRated Voltage (V)FormatRated Voltage (V)
Standard TypeModel MM2KPAC 100/(110), 200/(220)Model MM3KPDC 100/110Model MM4KPAC 100/(110), 200/(220)
DC 24, 100/110DC 100/110
DC Load Switching TypeModel MM2XKPDC 24, 100/110Model MM3XKPDC 100/110Model MM4XKPAC 100/(110)
DC 24, 100/110, 125
Standard Power Auxiliary Relay Type
For DC Load Switching
----Model MM4XKP-JDDC 100/110
Latching Relay MMK: related images

MM2KP external appearance

Latching Relay MMK: related images

MM2(X)KP dimensional outline drawing

  • *Units: mm
  • *When the case-protection plate is attached to the MM2XKP, the width of the relay will be 55 mm max.
Latching Relay MMK: related images

Model MM2KP (standard type) terminal layout / internal schematics

Latching Relay MMK: related images

Model MM2XKP (DC load switching type) terminal layout / internal schematics

Latching Relay MMK: related images

MM4KP external appearance

Latching Relay MMK: related images

MM3(X)KP/MM4(X)KP dimensional outline drawing

  • *Units: mm
  • *When the case-protection plate is attached to the MM3, 4XKP, the width of the relay will be 73 mm max.
Latching Relay MMK: related images

Model MM3KP (standard type) terminal layout / internal schematics

Latching Relay MMK: related images

Model MM4KP (standard type) terminal layout / internal schematics

"m-h3--wysiwyg">Performance
Contact Resistance *150 mΩ max.
Set 2TimeAC: 30 ms max.
DC: 60 ms max.
Minimum Pulse WidthBoth AC and DC are 100 ms
Reset *2Time30 ms max.
Minimum Pulse WidthBoth AC and DC are 100 ms
Maximum Switching FrequencyMechanical1,800 operations/hr
Rated Load1,800 operations/hr
Insulation Resistance *3100 MΩ min.
Dielectric StrengthBetween Coil and Contacts2,000 V AC 50/60 Hz for 1 min
Between Contacts of Different Polarity
Between Set And Reset Coil
Between Contacts of Same Polarity1,500 V AC 50/60 Hz for 1 min
VibrationDurability10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Malfunction10 to 35 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
ShockDurability500 m/s2
Malfunction50 m/s2
DurabilityMechanical2,500,000 operations min. (at switching frequency of 1,800 operations/hr)
Electrical *4500,000 operations min. (at 1,800 operations/hr under rated load)
Failure Rate (P Level) (Reference Value *5)5 V DC 10 mA
Ambient Operating Temperature-10 to +55°C (assuming no icing or condensation)
Ambient Operating Humidity5 to 85% RH
Weight· Standard type
Model MM2KP approx. 375 g
Model MM3KP approx. 550 g
Model MM4KP approx. 570 g
· DC load switching type
Model MM2XKP approx. 380 g
Model MM3XKP approx. 555 g
Model MM4XKP approx. 580 g
  • The values given above are initial values.

*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce. Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Ambient temperature: +23°C
*5. This value was measured at a switching frequency of 60 operations/min.

  • *See the catalog for dimensional drawings and ratings other than those detailed above.
Part Number
MM4KP AC200/(220)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Contact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Contact mechanism Protective Structure

2,010,668 VND

1 Piece(s) Same day Power[Other] 2c2aAvailableSocket / plug-in5-200/(220)12372.580.5SingleIn-Case Type

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part MM4KP AC200/(220) in the Latching Relay MMK series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MM4KP AC200/(220) trong chuỗi Latching Relay MMK.

Products like this...

Part Number
MM2KP AC200/(220)
MM2KP AC220
MM2KP DC100/110
MM4KP AC220
MM4KP DC1.2A AC100/(110)
MM4KP DC100/110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Contact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Contact mechanism Protective Structure

1,558,070 VND

1 Piece(s) Same day Power2cAvailableSocket / plug-in5-200/(220)11954.580.5SingleIn-Case Type

1,572,741 VND

1 Piece(s) Same day Power2cAvailableSocket / plug-in4-22011954.580.5--

1,579,976 VND

1 Piece(s) Same day Power2cAvailableSocket / plug-in5100/110-11954.580.5SingleIn-Case Type

2,031,910 VND

1 Piece(s) Same day ------------

1,999,051 VND

1 Piece(s) Same day ------100/(110)-----

2,010,668 VND

1 Piece(s) Same day Power[Other] 2c2aAvailableSocket / plug-in5100/110-12372.580.5SingleIn-Case Type