(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Box Fan, R87B (Part Number)

Box Fan, R87B
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,172,480VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simple "single action" mount axial flow fan unit.
▪ Wide array of options, including single, double, and triple fans.
· Since the mounting hole is square, and the hole machining surface is hidden, machining can be easily.
· Equipped with accessories with selectable up/down orientation (useful in narrow spaces) for opening and shutting the cover (finger guard, filters, plug cord, mounting screws).
· Replacement filters and attachments for intake and exhaust ports are available as options.
· A complete lineup of single, double, and triple fans, with 8 plastic wing and 8 metal wing models.

Box Fan R87B Series Specifications

TypeNumber of FansFormatAccessory
Plastic blades
High speed
1Model R87B-FA□A15HPF(R)Filter
Finger guard
Plug cord
Mounting screws
2Model R87B-FA□A15HPF(R)2
Box Fan R87B: related images

Single type Box Fan external appearance

Box Fan R87B: related images

Single type Box Fan dimensional outline drawing, Units: mm

Box Fan R87B: related images

Single type Box Fan panel cut dimensional drawing, Units: mm

Box Fan R87B: related images

Double type 2-Box Fan external appearance

Box Fan R87B: related images

Double type 2-Box Fan dimensional outline drawing, Units: mm

Box Fan R87B: related images

Double type 2-Box Fan panel cut dimensional drawing, Units: mm

Single Type Box Fan Air Direction (In)

Allowable voltage fluctuation range: 85 to 110% of rated voltage
Frequency: 50/60 Hz

ItemRated Voltage
(V)
Rated Rotational Speed
(r/min)
*
Maximum Flow Rate
(m3/min)
*
Maximum Static Pressure
(Pa) *
Noise
(dB) *
Weight
Format50 Hz60 Hz50 Hz60 Hz50 Hz60 Hz50 Hz60 Hz
Model R87B-FA1A15HPF1002,7003,1001.31.591854952Approx. 1,120 g
Model R87B-FA4A15HPF200

Single Type Box Fan Air Direction (Out)

Allowable voltage fluctuation range: 85 to 110% of rated voltage
Frequency: 50/60 Hz

ItemRated Voltage
(V)
Rated Rotational Speed
(r/min)
*
Maximum Flow Rate
(m3/min)
*
Maximum Static Pressure
(Pa) *
Noise
(dB) *
Weight
Format50 Hz60 Hz50 Hz60 Hz50 Hz60 Hz50 Hz60 Hz
Model R87B-FA1A15HPFR1002,7003,1001.31.591854952Approx. 1,120 g
Model R87B-FA4A15HPFR200
  • *The data in this table comes from measurements that were taken with the filter and cover attached.
  • *The model number of the axial fan in the box fan can be determined from the model number of the box fan as follows:
    Model R87B-FA1A15HPF → Model R87F-A1A15HP
    The model number of the axial fan can be determined by extracting the underlined portions from the model number of the box fan as shown.
  • *See the catalog for Double Type 2-Box Fan air flow direction data.
"m-h3--wysiwyg">Ratings/Performance
FormatModel R87B-F
Motor TypeSingle-phase shading coil induction motor (2 pole, open type)
Lead TerminalTerminal type
Insulation ClassIEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
Insulation Resistance100 MΩ min. (with 500 V DC ohmmeter) Between all power supply connection parts and non-current carrying metal parts
Dielectric Strength2,000 V AC (for 1 min) Between all power supply connection parts and non-current carrying metal parts
Ambient Operating Temperature-30 to +70°C (assuming no icing)
Storage Temperature-40 to +85°C (assuming no icing)
Ambient Operating Humidity25 to 85% RH
Protection MethodImpedance protection
MaterialFrameDie cast aluminum
BladeGlass reinforced polycarbonate
BearingsBall bearings
Compliant Standards *PSE, EN/IEC60335 (CE self-declaration)
Certified Standards *UL/CSA
  • *The rated current is the total for all axial fans.

*The compliant standards and certified standards apply to the listed axial fans.

Part Number
R87B-FA4A15HPFR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSize Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Wind direction Number of mounted fans
(piece)

3,080,000 VND

1 Piece(s) 6 Day(s) or more 10[Other] 180x180AC200V1.31.549529185DischargeSingle

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type AC axial fan Thickness 64.5mm Sensor output NA
Properties Standard (general purpose) / Long Life / Quiet Power source, removable terminal Terminal type Fan rotational speed High Speed
Feather material Resin Frame Material Aluminum Die Casting Burn protection mode Impedance protected

Please check the type/dimensions/specifications of the part R87B-FA4A15HPFR in the Box Fan, R87B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R87B-FA4A15HPFR trong chuỗi Box Fan, R87B.

Products like this...

Part Number
R87B-FA1A15HPF
R87B-FA1A15HPFR
R87B-FA1A15HPFR2
R87B-FA4A15HPF
R87B-FA4A15HPFR2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSize Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Wind direction Number of mounted fans
(piece)

2,172,480 VND

1 Piece(s) Same day 10[Other] 180x180AC100V1.31.549529185AbsorptionSingle

3,350,000 VND

1 Piece(s) 6 Day(s) or more -[Other] 180x180AC100V1.31.549529185DischargeSingle

5,980,000 VND

1 Piece(s) 6 Day(s) or more 10[Other] 305x180AC100V2.6355568648DischargeDouble

3,240,000 VND

1 Piece(s) 6 Day(s) or more 10[Other] 180x180AC200V1.31.549529185AbsorptionSingle

3,570,750 VND

1 Piece(s) 6 Day(s) or more 10[Other] 305x180AC200V2.6355568648DischargeDouble