(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Terminal block XW4 series for printed circuit boards. (Part Number)

Terminal block XW4 series for printed circuit boards.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      29,935VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A terminal block for PCBs that is ideal for interfaces to control equipment.
[Features]
Push-in type
・ 3.5-mm, 5.0-mm pitch terminal block
・ With single wire / pin terminal, you can easily connect by simply inserting the cable
・ Stranded wire can be easily connected with a general screwdriver
Thread type
・ 3.81-mm, 5.08-mm pitch terminal block
・ The connection terminal thread section has a finger protection structure
・ Connection is possible without crimp terminals
・ Adoption of a unique cable crimp structure that does not directly apply force to the circuit board soldering part

Push-In Type / Screw-Type Terminal Blocks For Circuit Boards

Used for control equipment interfaces.

Used for control equipment interfaces.

XW4 PCB Terminal Block Outline Drawings/Dimensions

Horizontal type - model XW4C-□□D1-H1 outline drawing

Horizontal type - model XW4C-□□D1-H1 outline drawing

Dimensional drawing

Dimensional drawing

PCB processing dimensions

PCB processing dimensions

Vertical type - model XW4C-□□D1-V1 outline drawing

Vertical type - model XW4C-□□D1-V1 outline drawing

Dimensional drawing

Dimensional drawing

PCB processing dimensions

PCB processing dimensions

Dimensions (mm)
Number of Contacts
AB
28.43.5
311.97.0
415.410.5
518.914.0
622.417.5
725.921.0
829.424.5
932.928.0
1036.431.5

Table of Dimensions

ShapeHorizontal TypeVertical Type
Number of ContactsModelModel
2Model XW4C-02D1-H1Model XW4C-02D1-V1
3Model XW4C-03D1-H1Model XW4C-03D1-V1
4Model XW4C-04D1-H1Model XW4C-04D1-V1
5Model XW4C-05D1-H1Model XW4C-05D1-V1
6Model XW4C-06D1-H1Model XW4C-06D1-V1
7Model XW4C-07D1-H1Model XW4C-07D1-V1
8Model XW4C-08D1-H1Model XW4C-08D1-V1
9Model XW4C-09D1-H1Model XW4C-09D1-V1
10Model XW4C-10D1-H1Model XW4C-10D1-V1

Model

  • *Refer to the catalog for model numbers and types other than those above.

XW4 Specifications

Model XW4C Terminal Block for Circuit Boards (Push-In Type)

ModelModel XW4C-□□D1-□□Model XW4C-□□E1-□□Note
Terminal Pitch: 3.5 mmTerminal Pitch: 5.0 mm
IEC/DIN VDE *1Rated Voltage200 V AC400 V AC 
Rated Current17.5 A24 AAmbient Temperature: 40°C or Less
UL/CSA *2Rated Voltage300 V AC300 V AC 
Rated Current10 A10 A 
Withstand Voltage2,500 V AC4,000 V AC1 min
Insulation Resistance5 MΩ or Less (500 V DC) 
Wire Stripping Length10 mm *3±1 mm
Operating Temperature Range-40 to +100°C (Assuming No Condensation or Freezing) 

Model XW4C Terminal Block for Circuit Boards (Push-In Type)
*1. Rated to conform with IEC and DIN VDE standards.
*2. Rated to conform with UL and CSA standards.
*3. If using rod terminals, make sure the wiring setup is appropriate for the rod terminals to be used.

ModelModel XW4C
HousingPA (UL94 V-0)/Green
ContactCopper Alloy / Tin Plating (5 μm)
SpringStainless Steel
CoverPA (UL94 V-0)/Green

Material / surface treatment

 3.5 mm Pitch5.0 mm Pitch
Single Wire0.2 mm2 to 1.5 mm20.2 mm2 to 4.0 mm2
Stranded wire0.2 mm2 to 1.5 mm20.2 mm2 to 2.5 mm2
Rod TerminalWithout Sleeve0.25 mm2 to 1.5 mm20.25 mm2 to 2.5 mm2
With Sleeve0.25 mm2 to 0.75 mm20.25 mm2 to 1.5 mm2
AWG24-1624-12

Conforming wire

Model XW4 Terminal Block for Circuit Boards (Screw Type), Connector Terminal Block

ModelModel XW4E-□□B1-V1
Model XW4E-□□B1-S1
(Small / Inclined Type Terminal Block)
Model XW4E-□□B2-V1
(Double-Tier Terminal Block)
Model XW4A-□□B1-H1
Model XW4A-□□B1-V1
Model XW4B-□□B1-H1
(Connector Terminal Block)
Note
Terminal Pitch: 3.81 mm
IEC/DIN, VDE *1Rated Voltage160 V AC 
Rated Current10 A8 A8 AAmbient Temperature: 40°C or Less
UL/CSA *2Rated Voltage300 V AC 
Rated Current10 A8 A 
Withstand Voltage2,500 V AC1 min
Insulation Resistance100 MΩ or More500 V DC
Connecting Wire RangeAWG26 to AWG16AWG28 to AWG16Strand Wire
Wire Stripping Length5 mm7 mm±1 mm
Tightening Torque0.22 to 0.25 N·m 
Operating Temperature Range-40 to +100°C (Assuming No Condensation or Freezing) 

Type with a terminal pitch of 3.81 mm

ModelModel XW4E-□□C1-V1
Model XW4E-□□C1-S1
(Small / Inclined Type Terminal Block)
Model XW4E-□□C2-V1
(Double-Tier Terminal Block)
Model XW4A-□□C1-H1
Model XW4A-□□C1-V1
Model XW4B-□□C1-H1
(Connector Terminal Block)
Note
Terminal Pitch: 5.08 mm
IEC/DIN, VDE *1Rated Voltage250 V AC 
Rated Current13.5 A14 A12 AAmbient Temperature: 40°C or Less
UL/CSA *2Rated Voltage300 V AC 
Rated Current10 A16 A15 A 
Withstand Voltage3,000 V AC1 min
Insulation Resistance100 MΩ or More500 V DC
Connecting Wire RangeAWG26 to AWG16AWG24 to AWG14Strand Wire
Wire Stripping Length6 mm7 mm±1 mm
Tightening Torque0.5 to 0.6 N·m 
Operating Temperature Range-40 to +100°C (Assuming No Condensation or Freezing) 

Type with a terminal pitch of 5.08 mm

ModelModel XW4E
(Small / Inclined Type / Double Tier Terminal Block)
Model XW4A
(Connector Type Terminal Block / Circuit Board Side)
Model XW4B
(Connector Type Terminal Block / Wire Side)
HousingPA (UL94 V-0)/GreenPBT (UL94 V-0) / Green or
PA (UL94 V-0) / Green
PA (UL94 V-0)/Green
Terminal ScrewCopper Alloy / Tin Plating-Copper Alloy / Tin Plating
Clamp GaugeCopper Alloy / Nickel Plating-Copper Alloy / Nickel Plating
ContactCopper Alloy / Nickel Base, Tin Plating

Material / surface treatment

How To Connect This Product

Push-In Type Terminal Block Connection Method (Model XW4C)

How to connect when using a rod terminal / single wire

How to connect when using a rod terminal / single wire

How to remove

How to remove

How to connect / remove when using bare wire

How to connect / remove when using bare wire

TypeAB
Maximum1.610.0
Minimum1.1

Applicable terminal block information - 3.5 mm pitch (units: mm)

TypeAB
Maximum2.110.0
Minimum1.1

Applicable terminal block information - 5.0 mm pitch (units: mm)

Reference pitch dimensional drawing

Reference pitch dimensional drawing

  • *Do not apply excessive force to the terminal block when inserting tools. Doing so may cause damage to the terminal block.

How to connect screw-type terminal blocks
(Model XW4A, Model, XW4B, Model XW4E)

When using crimp terminals

  1. 1. Use rod type or plate type terminals. However, as the terminal block is a small type, be sure to check the information listed below before use.
  2. 2. When using crimp terminals, be aware that the insulation between the crimp terminals will be not be a finger-protecting structure if bare crimp terminals are used. Also be aware that the insulation distance between adjacent terminal blocks will be smaller.

Tightening terminal block screws
(Model XW4A, Model XW4B, Model XW4E)

  1. 1.Use a dedicated screwdriver (Model XW4Z-00B, -00C) when tightening terminal screws. Because it matches the slot width of the terminal screws, it will not damage the terminal screws.
  2. 2. Tighten the terminal screws according to "Tightening Torques" detailed in "Ratings/Performance". Doing this will prevent the screws from becoming loose or the wires from disconnecting.

Performing continuity checks on the terminal block screw heads
(Model XW4A, Model XW4B, Model XW4E)

Make sure the screws are tightened when performing continuity checks on the screw heads.
If a screw is not tightened or only partially tightened, it may cause it to become structurally non-conductive.

Part Number
XW4A-05C1-H1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWiring Method Mounting Method Number of Poles
(Pole)
Screw Size Rated current (VDE)
(A)
Rated current (IEC/DIN)
(A)
Rated current (UL/CSA)
(A)
Type Connector Shape Pitch Between Terminals
(mm)
Conforming Wire

61,473 VND

1 Piece(s) Same day -ScrewPCB5-121216Connector terminal blockL type terminal5.08AWG24-AWG14

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Parts/Completed products Assembled product

Please check the type/dimensions/specifications of the part XW4A-05C1-H1 in the Terminal block XW4 series for printed circuit boards. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XW4A-05C1-H1 trong chuỗi Terminal block XW4 series for printed circuit boards..

Products like this...

Part Number
XW4A-02C1-V1
XW4A-03B1-H1
XW4A-03B1-V1
XW4A-06B1-H1
XW4A-06C1-H1
XW4A-08B1-H1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSWiring Method Mounting Method Number of Poles
(Pole)
Screw Size Rated current (VDE)
(A)
Rated current (IEC/DIN)
(A)
Rated current (UL/CSA)
(A)
Type Connector Shape Pitch Between Terminals
(mm)
Conforming Wire

65,460 VND

1 Piece(s) Same day -ScrewPCB2-121216Connector terminal blockStraight terminal5.08AWG24-AWG14

58,840 VND

1 Piece(s) Same day -ScrewPCB3-888Connector terminal blockL type terminal3.81AWG28-AWG16

58,840 VND

1 Piece(s) Same day -ScrewPCB3-888Connector terminal blockStraight terminal3.81AWG28-AWG16

69,043 VND

1 Piece(s) Same day -ScrewPCB6-888Connector terminal blockL type terminal3.81AWG28-AWG16

68,246 VND

1 Piece(s) Same day -ScrewPCB6-121216Connector terminal blockL type terminal5.08AWG24-AWG14

83,385 VND

1 Piece(s) Same day -ScrewPCB8-888Connector terminal blockL type terminal3.81AWG28-AWG16