(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A terminal block for PCBs that is ideal for interfaces to control equipment.
[Features]
Push-in type
・ 3.5-mm, 5.0-mm pitch terminal block
・ With single wire / pin terminal, you can easily connect by simply inserting the cable
・ Stranded wire can be easily connected with a general screwdriver
Thread type
・ 3.81-mm, 5.08-mm pitch terminal block
・ The connection terminal thread section has a finger protection structure
・ Connection is possible without crimp terminals
・ Adoption of a unique cable crimp structure that does not directly apply force to the circuit board soldering part
Used for control equipment interfaces.
Horizontal type - model XW4C-□□D1-H1 outline drawing
Dimensional drawing
PCB processing dimensions
Vertical type - model XW4C-□□D1-V1 outline drawing
Dimensional drawing
PCB processing dimensions
Dimensions (mm) Number of Contacts | A | B |
---|---|---|
2 | 8.4 | 3.5 |
3 | 11.9 | 7.0 |
4 | 15.4 | 10.5 |
5 | 18.9 | 14.0 |
6 | 22.4 | 17.5 |
7 | 25.9 | 21.0 |
8 | 29.4 | 24.5 |
9 | 32.9 | 28.0 |
10 | 36.4 | 31.5 |
Table of Dimensions
Shape | Horizontal Type | Vertical Type |
---|---|---|
Number of Contacts | Model | Model |
2 | Model XW4C-02D1-H1 | Model XW4C-02D1-V1 |
3 | Model XW4C-03D1-H1 | Model XW4C-03D1-V1 |
4 | Model XW4C-04D1-H1 | Model XW4C-04D1-V1 |
5 | Model XW4C-05D1-H1 | Model XW4C-05D1-V1 |
6 | Model XW4C-06D1-H1 | Model XW4C-06D1-V1 |
7 | Model XW4C-07D1-H1 | Model XW4C-07D1-V1 |
8 | Model XW4C-08D1-H1 | Model XW4C-08D1-V1 |
9 | Model XW4C-09D1-H1 | Model XW4C-09D1-V1 |
10 | Model XW4C-10D1-H1 | Model XW4C-10D1-V1 |
Model
Model | Model XW4C-□□D1-□□ | Model XW4C-□□E1-□□ | Note | |
---|---|---|---|---|
Terminal Pitch: 3.5 mm | Terminal Pitch: 5.0 mm | |||
IEC/DIN VDE *1 | Rated Voltage | 200 V AC | 400 V AC | |
Rated Current | 17.5 A | 24 A | Ambient Temperature: 40°C or Less | |
UL/CSA *2 | Rated Voltage | 300 V AC | 300 V AC | |
Rated Current | 10 A | 10 A | ||
Withstand Voltage | 2,500 V AC | 4,000 V AC | 1 min | |
Insulation Resistance | 5 MΩ or Less (500 V DC) | |||
Wire Stripping Length | 10 mm *3 | ±1 mm | ||
Operating Temperature Range | -40 to +100°C (Assuming No Condensation or Freezing) |
Model XW4C Terminal Block for Circuit Boards (Push-In Type)
*1. Rated to conform with IEC and DIN VDE standards.
*2. Rated to conform with UL and CSA standards.
*3. If using rod terminals, make sure the wiring setup is appropriate for the rod terminals to be used.
Model | Model XW4C |
---|---|
Housing | PA (UL94 V-0)/Green |
Contact | Copper Alloy / Tin Plating (5 μm) |
Spring | Stainless Steel |
Cover | PA (UL94 V-0)/Green |
Material / surface treatment
3.5 mm Pitch | 5.0 mm Pitch | ||
---|---|---|---|
Single Wire | 0.2 mm2 to 1.5 mm2 | 0.2 mm2 to 4.0 mm2 | |
Stranded wire | 0.2 mm2 to 1.5 mm2 | 0.2 mm2 to 2.5 mm2 | |
Rod Terminal | Without Sleeve | 0.25 mm2 to 1.5 mm2 | 0.25 mm2 to 2.5 mm2 |
With Sleeve | 0.25 mm2 to 0.75 mm2 | 0.25 mm2 to 1.5 mm2 | |
AWG | 24-16 | 24-12 |
Conforming wire
Model | Model XW4E-□□B1-V1 Model XW4E-□□B1-S1 (Small / Inclined Type Terminal Block) | Model XW4E-□□B2-V1 (Double-Tier Terminal Block) | Model XW4A-□□B1-H1 Model XW4A-□□B1-V1 Model XW4B-□□B1-H1 (Connector Terminal Block) | Note | |
---|---|---|---|---|---|
Terminal Pitch: 3.81 mm | |||||
IEC/DIN, VDE *1 | Rated Voltage | 160 V AC | |||
Rated Current | 10 A | 8 A | 8 A | Ambient Temperature: 40°C or Less | |
UL/CSA *2 | Rated Voltage | 300 V AC | |||
Rated Current | 10 A | 8 A | |||
Withstand Voltage | 2,500 V AC | 1 min | |||
Insulation Resistance | 100 MΩ or More | 500 V DC | |||
Connecting Wire Range | AWG26 to AWG16 | AWG28 to AWG16 | Strand Wire | ||
Wire Stripping Length | 5 mm | 7 mm | ±1 mm | ||
Tightening Torque | 0.22 to 0.25 N·m | ||||
Operating Temperature Range | -40 to +100°C (Assuming No Condensation or Freezing) |
Type with a terminal pitch of 3.81 mm
Model | Model XW4E-□□C1-V1 Model XW4E-□□C1-S1 (Small / Inclined Type Terminal Block) | Model XW4E-□□C2-V1 (Double-Tier Terminal Block) | Model XW4A-□□C1-H1 Model XW4A-□□C1-V1 Model XW4B-□□C1-H1 (Connector Terminal Block) | Note | |
---|---|---|---|---|---|
Terminal Pitch: 5.08 mm | |||||
IEC/DIN, VDE *1 | Rated Voltage | 250 V AC | |||
Rated Current | 13.5 A | 14 A | 12 A | Ambient Temperature: 40°C or Less | |
UL/CSA *2 | Rated Voltage | 300 V AC | |||
Rated Current | 10 A | 16 A | 15 A | ||
Withstand Voltage | 3,000 V AC | 1 min | |||
Insulation Resistance | 100 MΩ or More | 500 V DC | |||
Connecting Wire Range | AWG26 to AWG16 | AWG24 to AWG14 | Strand Wire | ||
Wire Stripping Length | 6 mm | 7 mm | ±1 mm | ||
Tightening Torque | 0.5 to 0.6 N·m | ||||
Operating Temperature Range | -40 to +100°C (Assuming No Condensation or Freezing) |
Type with a terminal pitch of 5.08 mm
Model | Model XW4E (Small / Inclined Type / Double Tier Terminal Block) | Model XW4A (Connector Type Terminal Block / Circuit Board Side) | Model XW4B (Connector Type Terminal Block / Wire Side) |
---|---|---|---|
Housing | PA (UL94 V-0)/Green | PBT (UL94 V-0) / Green or PA (UL94 V-0) / Green | PA (UL94 V-0)/Green |
Terminal Screw | Copper Alloy / Tin Plating | - | Copper Alloy / Tin Plating |
Clamp Gauge | Copper Alloy / Nickel Plating | - | Copper Alloy / Nickel Plating |
Contact | Copper Alloy / Nickel Base, Tin Plating |
Material / surface treatment
How to connect when using a rod terminal / single wire
How to remove
How to connect / remove when using bare wire
Type | A | B |
---|---|---|
Maximum | 1.6 | 10.0 |
Minimum | 1.1 |
Applicable terminal block information - 3.5 mm pitch (units: mm)
Type | A | B |
---|---|---|
Maximum | 2.1 | 10.0 |
Minimum | 1.1 |
Applicable terminal block information - 5.0 mm pitch (units: mm)
Reference pitch dimensional drawing
How to connect screw-type terminal blocks
(Model XW4A, Model, XW4B, Model XW4E)
When using crimp terminals
Tightening terminal block screws
(Model XW4A, Model XW4B, Model XW4E)
Performing continuity checks on the terminal block screw heads
(Model XW4A, Model XW4B, Model XW4E)
Make sure the screws are tightened when performing continuity checks on the screw heads.
If a screw is not tightened or only partially tightened, it may cause it to become structurally non-conductive.
Part Number |
---|
XW4A-03B1-H1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Wiring Method | Mounting Method | Number of Poles (Pole) | Screw Size | Rated current (VDE) (A) | Rated current (IEC/DIN) (A) | Rated current (UL/CSA) (A) | Type | Connector Shape | Pitch Between Terminals (mm) | Conforming Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58,840 VND | 1 Piece(s) | Same day | - | Screw | PCB | 3 | - | 8 | 8 | 8 | Connector terminal block | L type terminal | 3.81 | AWG28-AWG16 |
Loading...Tải…
Parts/Completed products | Assembled product |
---|
Please check the type/dimensions/specifications of the part XW4A-03B1-H1 in the Terminal block XW4 series for printed circuit boards. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XW4A-03B1-H1 trong chuỗi Terminal block XW4 series for printed circuit boards..
Part Number |
---|
XW4A-02B1-V1 |
XW4A-02C1-H1 |
XW4A-02C1-V1 |
XW4A-03B1-V1 |
XW4A-03C1-H1 |
XW4A-04B1-V1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Wiring Method | Mounting Method | Number of Poles (Pole) | Screw Size | Rated current (VDE) (A) | Rated current (IEC/DIN) (A) | Rated current (UL/CSA) (A) | Type | Connector Shape | Pitch Between Terminals (mm) | Conforming Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41,555 VND | 1 Piece(s) | Same day | - | Screw | PCB | 2 | - | 8 | 8 | 8 | Connector terminal block | Straight terminal | 3.81 | AWG28-AWG16 | ||
39,561 VND | 1 Piece(s) | Same day | - | Screw | PCB | 2 | - | 12 | 12 | 16 | Connector terminal block | L type terminal | 5.08 | AWG24-AWG14 | ||
65,460 VND | 1 Piece(s) | Same day | - | Screw | PCB | 2 | - | 12 | 12 | 16 | Connector terminal block | Straight terminal | 5.08 | AWG24-AWG14 | ||
58,840 VND | 1 Piece(s) | Same day | - | Screw | PCB | 3 | - | 8 | 8 | 8 | Connector terminal block | Straight terminal | 3.81 | AWG28-AWG16 | ||
46,733 VND | 1 Piece(s) | Same day | - | Screw | PCB | 3 | - | 12 | 12 | 16 | Connector terminal block | L type terminal | 5.08 | AWG24-AWG14 | ||
55,498 VND | 1 Piece(s) | Same day | - | Screw | PCB | 4 | - | 8 | 8 | 8 | Connector terminal block | Straight terminal | 3.81 | AWG28-AWG16 |