(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Achieves high reliability such as resistance to momentary interruptions. Ideal for high-speed data processing circuits.
[Features]
・ The contact is a round pin type and has good retention due to 4-point contact, and has excellent vibration and impact resistance
・ Large contact insertion slot for easy insertion
・ High contact position with IC lead ensures excellent contact
・ Excellent flux resistance
・ Wide selection of open frame, closed frame, single row type, dip terminal, wrapping terminal, low pro dip terminal
・ Gold flush plated products are also available in a series. The ideal choice can be selected according to the application
・ UL standard (file No. E103202) certified product is standard product
[Applications]
・ It can be used in places such as where heat resistance is high and tends to get hot when inserting and removing frequently
Specifications | Gold Plated Product | Gold Flash Plated Product |
---|---|---|
Rated Current | 1 A | |
Rated Voltage | 300 V AC | |
Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 1,000 MΩ or Higher (at 500 V DC) | |
Voltage Endurance | 1,000 V AC 1 min (Leak Current 1 mA or Less) | |
Contact Insertion Force * | 3.92 N or Less | |
Contact Removal Force * | 0.64 N or more | |
Insertion/Removal Tolerance | 100 times (gold plating 0.75 μm) 50 times (gold plating 0.25 μm) | 20 times (gold flash plated) |
Operating Temperature Range | -55 to +125°C (assuming no condensation or icing) |
Specification
*φ0.432 (diameter 0.432 mm) using test gauge
Rated Current | 1 A | |
---|---|---|
Rated Voltage | 300 V AC | |
Contact Resistance* | 20 mΩ or Less (20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 1,000 MΩ or Higher (at 500 V DC) | |
Voltage Endurance | 1,000 V AC 1 min (Leak Current 1 mA or Less) | |
Ambient Operating Temperature | -55 to +125°C (assuming no condensation or icing) |
Model XR2P single-row round pin plug
*The values listed above are for connecting with the manufacturer's Model XR2C
DIP terminal
Model XR2A-□□11-N
Model XR2A-2463-N
Model XR2A-2473-N
Model XR2A-□□01-N
Model XR2A-2461-N
Model XR2A-2471-N
Model XR2A-□□21-N
Model XR2A-2467-N
Model XR2A-2477-N
Wrap terminal
Model XR2A-□□02
Open frame type dimensional drawing
PCB processing dimensions
Dimensions (mm) Number of Contacts | A | B |
---|---|---|
8 | 7.62 | 7.62 |
14 | 7.62 | 15.24 |
16 | 7.62 | 17.78 |
18 | 7.62 | 20.32 |
20 | 7.62 | 22.86 |
22 | 10.16 | 25.40 |
24 *1 | 15.24 | 27.94 |
24 *2 | 10.16 | 27.94 |
24 *3 | 7.62 | 27.94 |
28 | 15.24 | 33.02 |
32 | 15.24 | 38.10 |
40 | 15.24 | 48.26 |
42 | 15.24 | 50.80 |
48 | 15.24 | 58.42 |
50 | 22.86 | 60.96 |
64 | 22.86 | 78.74 |
Table of Dimensions
*1. Model XR2A-2401-N / Model XR2A-2402 / Model XR2A-2411-N / Model XR2A-2421-N
*2. Model XR2A-2461-N / Model XR2A-2463-N / Model XR2A-2467-N
*3. Model XR2A-2471-N / Model XR2A-2473-N / Model XR2A-2477-N
Low profile DIP terminal
Model XR2A-□□15
Model XR2A-2466
Model XR2A-2476
Model XR2A-□□05
Model XR2A-2465
Model XR2A-2475
Model XR2A-□□25
Model XR2A-2468
Model XR2A-2478
Open frame type (low profile DIP terminal) dimensional drawing
PCB processing dimensions
Dimensions (mm) Number of Contacts | A | B |
---|---|---|
8 | 7.62 | 7.62 |
14 | 7.62 | 15.24 |
16 | 7.62 | 17.78 |
18 | 7.62 | 20.32 |
20 | 7.62 | 22.86 |
22 | 10.16 | 25.40 |
24 *1 | 15.24 | 27.94 |
24 *2 | 10.16 | 27.94 |
24 *3 | 7.62 | 27.94 |
28 | 15.24 | 33.02 |
32 | 15.24 | 38.10 |
40 | 15.24 | 48.26 |
42 | 15.24 | 50.80 |
48 | 15.24 | 58.42 |
64 | 22.86 | 78.74 |
Table of Dimensions
*1. Model XR2A-2415 / Model XR2A-2405 / Model XR2A-2425
*2. Model XR2A-2466 / Model XR2A-2465 / Model XR2A-2468
*3. Model XR2A-2476 / Model XR2A-2475 / Model XR2A-2478
DIP terminal
Model XR2T-□□11-N
Model XR2T-2473-N
Model XR2T-□□01-N
Model XR2T-2471-N
Model XR2T-□□21-N
Model XR2T-2477-N
Open frame type with sealing tape dimensional drawing
PCB processing dimensions
Dimensions (mm) Number of Contacts | A | B |
---|---|---|
8 | 7.62 | 7.62 |
14 | 7.62 | 15.24 |
16 | 7.62 | 17.78 |
18 | 7.62 | 20.32 |
20 | 7.62 | 22.86 |
22 | 10.16 | 25.40 |
24 *1 | 15.24 | 27.94 |
24 *2 | 7.62 | 27.94 |
28 | 15.24 | 33.02 |
32 | 15.24 | 38.10 |
40 | 15.24 | 48.26 |
48 | 15.24 | 58.42 |
Table of Dimensions
*1. Model XR2T-2411-N / Model XR2T-2401-N / Model XR2T-2421-N
*2. Model XR2T-2473-N / Model XR2T-2471-N / Model XR2T-2477-N
Part Number |
---|
XR2A-2411-N |
XR2A-2473-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connector Shape | Connector series initials | Applicable pin/contact | Number Of Pins | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Terminal shape | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54,750 VND | 1 Piece(s) | 10 Day(s) | Square shape | G/H/I | Male (plug) | 24 | For PCB | 1 | AC300 | Solder | Straight | NA | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel base Gold plating 0.25 μm | Nickel base Gold plating 0.25 μm | Dip | - | ||
73,250 VND | 1 Piece(s) | Same day | Square shape | G/H/I | Male (plug) | 24 | For PCB | 1 | AC300 | Solder | Straight | NA | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel base Gold plating 0.25 μm | Nickel base Gold plating 0.25 μm | Dip | - |