(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
These D-sub connectors are ideal for use with OA equipment interfaces.
[Features]
· Shielded connector for use in EMI countermeasures.
· The metalized plastic hood (Model XM2S) provides excellent noise protection.
· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.
· Offers a space-saving design and superior noise protection at high frequencies.
· A wide variety of mounting brackets and grounding fixtures are available.
· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.)
[Applications]
· Small and tough-wearing structure with a metal shell
Part Number |
---|
XM3F-1520-112 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Connection direction | Features | Circuit Board Attachment Method | Contact Plating | Terminal plating | Mounting Screw | Securing tool accessories | Type | Conforming Wire | Grounding Metal Fixture |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
195,235 VND | 1 Piece(s) | Same day | - | Female (socket) | 15 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | M2.6x0.45 | Available | D-sub Connector | - | Lock pin grounding bracket |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | V/W/X |
---|
Please check the type/dimensions/specifications of the part XM3F-1520-112 in the D-Sub Connectors - XM2/XM3 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XM3F-1520-112 trong chuỗi D-Sub Connectors - XM2/XM3.
Part Number |
---|
XM2S-1511 |
XM2S-1512 |
XM2S-1513 |
XM3F-2520 |
XM3F-2520-112 |
XM3F-3720 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Connection direction | Features | Circuit Board Attachment Method | Contact Plating | Terminal plating | Mounting Screw | Securing tool accessories | Type | Conforming Wire | Grounding Metal Fixture |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150,711 VND | 1 Piece(s) | Same day | 10 | - | 15 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | ||
121,200 VND | 1 Piece(s) | Same day | - | - | 15 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | ||
122,590 VND | 1 Piece(s) | Same day | 10 | - | 15 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | ||
192,610 VND | 1 Piece(s) | Same day | - | Female (socket) | 25 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | - | NA | D-sub Connector | - | Without grounding bracket | ||
226,697 VND | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 25 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | M2.6x0.45 | Available | D-sub Connector | - | Lock pin grounding bracket | ||
296,940 VND | 1 Piece(s) | Same day | - | Female (socket) | 37 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | - | NA | D-sub Connector | - | Without grounding bracket |