(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D-Sub Connectors - XM2/XM3 (Part Number)

D-Sub Connectors - XM2/XM3
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      88,740VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These D-sub connectors are ideal for use with OA equipment interfaces.
[Features]
· Shielded connector for use in EMI countermeasures.
· The metalized plastic hood (Model XM2S) provides excellent noise protection.
· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.
· Offers a space-saving design and superior noise protection at high frequencies.
· A wide variety of mounting brackets and grounding fixtures are available.
· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.)
[Applications]
· Small and tough-wearing structure with a metal shell

 
Part Number
XM3B-2522-502
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture

132,670 VND

1 Piece(s) Same day -Female (socket)25For PCB5AC300AngleShield connector for EMI measuresCircuit Board Hole InsertionGold PlatedTin Plating-NAD-sub Connector-Lock pin grounding bracket

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials V/W/X

Please check the type/dimensions/specifications of the part XM3B-2522-502 in the D-Sub Connectors - XM2/XM3 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XM3B-2522-502 trong chuỗi D-Sub Connectors - XM2/XM3.

Products like this...

Part Number
XM2S-1511
XM2S-1512
XM2S-1513
XM3B-3722
XM3B-3722-111
XM3B-3722-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture

150,711 VND

1 Piece(s) Same day 10-15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

121,200 VND

1 Piece(s) Same day --15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

122,590 VND

1 Piece(s) Same day 10-15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

140,710 VND

1 Piece(s) Same day -Female (socket)37For PCB5AC300AngleShield connector for EMI measuresCircuit Board Hole InsertionGold PlatedTin Plating-NAD-sub Connector-Without grounding bracket

192,900 VND

1 Piece(s) Same day -Female (socket)37For PCB5AC300AngleShield connector for EMI measuresCircuit Board Hole InsertionGold PlatedTin PlatingM2.6x0.45AvailableD-sub Connector-Tap hole grounding bracket

204,806 VND

1 Piece(s) Same day -Female (socket)37For PCB5AC300AngleShield connector for EMI measuresCircuit Board Hole InsertionGold PlatedTin PlatingM2.6x0.45AvailableD-sub Connector-Lock pin grounding bracket