(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Axial fan that achieves optimum cooling with a wide variety of options.
· Designed for low noise, long life, and weather resistance.
· Highly reliable ball bearings are used as bearings.
· Product assortment includes plastic wing specification 44 and metal wing specification 28 series.
· Product assortment includes the water-resistant AC axial fan-shaped R87T-AA15H-WR (protective structure IPX7).
▪ Conforms to CE standards, and certified under UL standards and CSA standards.
R87F / R87T external appearance
Features
Model R87T-A□A15H-WR water resistant type AC axial fans (protective structure IPX7) available.
Certified to UL and CSA standards. CE-marking compliant.
Motor Type | Single-phase shading coil induction motor (2 pole, open type) | |
---|---|---|
Lead Terminal | Terminal type | |
Insulation Class | IEC B class (130°C) | |
UL A class (105°C) | ||
CSA A class (105°C) | ||
Insulation Resistance | 100 MΩ min. (with 500 V DC ohmmeter) Between all power supply connection parts and non-current carrying metal parts | |
Dielectric Strength | 2,000 V AC (for 1 min) Between all power supply connection parts and non-current carrying metal parts | |
Ambient Operating Temperature | -30 to +70°C (assuming no icing) | |
Storage Temperature | -30 to +85°C (assuming no icing) | |
Ambient Operating Humidity | 25 to 85% RH | |
Protection Method | Impedance protection | |
Material | Frame | Die cast aluminum |
Blade | Glass reinforced polycarbonate | |
Bearings | Ball bearings | |
Weight | Approx. 540 g | |
Approved Standards | PSE, EN/IEC60335 (CE marking compliant) | |
Certified Standards | UL/CSA |
R87F-A□A15 dimensional drawing
Grounding screw hole, terminal shape
R87F-A□A15 reference panel dimensions (discharge side)
R87F-A□A15 reference panel dimensions (intake side)
See the catalog for dimensional drawings and reference panel dimensions for model numbers other than those detailed above.
Part Number |
---|
R87T-A3A07H |
R87T-A6A07H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Size | Thickness | Input Voltage | Properties | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Power source, removable terminal | Fan rotational speed | Feather material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,789,851 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] Ø150 | 55mm | [Other] AC115V | Standard (general purpose) / Long Life / Quiet | 5 | 5.8 | 52 | 56 | 118 | 88 | Lead Wire type | High Speed | Metal | ||
1,789,851 VND | 1 Piece(s) | Same day | 10 | [Other] Ø150 | 55mm | [Other] AC230V | Standard (general purpose) / Long Life / Quiet | 5 | 5.8 | 52 | 56 | 118 | 88 | Lead Wire type | High Speed | Metal |
Loading...Tải…
Type | AC axial fan | Sensor output | NA | Representative Standard | PSE / CE / UL / CSA |
---|---|---|---|---|---|
Frame Material | Aluminum Die Casting | Burn protection mode | Impedance protection |