(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DC San Ace DC Fan 109E (Part Number)

DC San Ace DC Fan 109E
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,194,255VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·DC fan 109E series. ·Classification: Standard (general purpose) ·Frame material: Aluminum

 
Part Number
109E1724M502
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

1,728,128 VND

1 Piece(s) 14 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VNA4.23667.6RoundM40000φ17251mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model DC Fan Classification Standard (general purpose) Safety standards UL / TUV / CSA
Frame Material Aluminum

Please check the type/dimensions/specifications of the part 109E1724M502 in the DC San Ace DC Fan 109E series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 109E1724M502 trong chuỗi DC San Ace DC Fan 109E.

Products like this...

Part Number
109E1324G101
109E1712H501
109E1712H502
109E1748C501
109E1748H501
109E5712H501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

1,457,210 VND

1 Piece(s) 13 Day(s) or more 10[Other] Other38mmDC24VPulse5.6657216-G40000127x12738mm

1,767,970 VND

1 Piece(s) 6 Day(s) or more 10Ø172[40 mm or more] 51mmDC12VPulse6.447137.2RoundH40000φ17251mm

1,728,128 VND

1 Piece(s) 14 Day(s) or more 10Ø172[40 mm or more] 51mmDC12VNA6.447137.2RoundH40000φ17251mm

1,787,890 VND

1 Piece(s) 14 Day(s) or more 10Ø172[40 mm or more] 51mmDC48VPulse9.960308RoundC40000φ17251mm

1,767,970 VND

1 Piece(s) 14 Day(s) or more 10Ø172[40 mm or more] 51mmDC48VPulse6.447137.2RoundH40000φ17251mm

1,767,970 VND

1 Piece(s) 14 Day(s) or more 10Ø172[40 mm or more] 51mmDC12VPulse6.452137.2Side cut typeH40000φ172 x 15051mm