(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
- This is a DC fan belonging to the Sun Ace GV series.
Part Number |
---|
9GV1212J101 |
9GV1212P1J01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Size | Thickness | Protection function | Rated Current (A) | Rated input (W) | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,234,096 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 120x120 | 38mm | DC12V | Pulse | Standard (general purpose) | - | 6.35 | 64 | 360 | With ribs | Resin | J | 120x120 | 38mm | - | - | - | - | - | ||
1,293,125 VND | 1 Piece(s) | 6 Day(s) or more | - | 120x120 | 38mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 6.35 | 64 | 360 | With ribs | Resin | J | 120x120 | 38mm | - | - | - | With PWM control | - |
Loading...Tải…
Model | DC Fan | Life Expectancy(h) | 40000 |