(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DC Sun Ace, DC Fan, 9GV (Part Number)

DC Sun Ace, DC Fan, 9GV
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,194,255VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- This is a DC fan belonging to the Sun Ace GV series.

 
Part Number
9GV1412P1S001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

2,308,238 VND

1 Piece(s) 12 Day(s) or more 10[Other] Other38mmDC12VPulse-UL / CUL / TUV / CSA7.767480Without GussetAluminum-140x140-Current cut method, reverse connection protection3.137.2With PWM controlFrame: UL94V-1/blade: UL94V-1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model DC Fan Life Expectancy(h) 40000

Please check the type/dimensions/specifications of the part 9GV1412P1S001 in the DC Sun Ace, DC Fan, 9GV series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9GV1412P1S001 trong chuỗi DC Sun Ace, DC Fan, 9GV.

Products like this...

Part Number
9GV1212J1021
9GV1212P1J01
9GV1212P1J011
9GV1424P1G001
9GV1424P1H001
9GV1424P1S001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

1,194,255 VND

1 Piece(s) 13 Day(s) or more 10120x12038mmDC12VNAStandard (general purpose)-6.3564360Without GussetResinJ120x12038mm-----

1,293,125 VND

1 Piece(s) 6 Day(s) or more -120x12038mmDC12VPulseStandard (general purpose)UL / TUV / CSA6.3564360With ribsResinJ120x12038mm---With PWM control-

1,285,891 VND

1 Piece(s) 13 Day(s) or more 10120x12038mmDC12VPulseStandard (general purpose)UL / TUV / CSA6.3564360Without GussetResinJ120x12038mm---With PWM control-

2,467,733 VND

1 Piece(s) 4 Day(s) or more -[Other] Other38mmDC24VPulse-CUL / UL / TUV / CSA8.870640Without GussetAluminum-140x140-Current cut method, reverse connection protection2.355.2With PWM controlFrame: UL94V-1/blade: UL94V-1

2,308,238 VND

1 Piece(s) 6 Day(s) or more 10[Other] Other38mmDC24VPulse-CUL / UL / TUV / CSA662300Without GussetAluminum-140x140-Current cut method, reverse connection protection0.8520.4With PWM controlFrame: UL94V-1/blade: UL94V-1

2,350,726 VND

1 Piece(s) 12 Day(s) or more 10[Other] Other38mmDC24VPulse-CUL / UL / TUV / CSA7.767480Without GussetAluminum-140x140-Current cut method, reverse connection protection1.5537.2With PWM controlFrame: UL94V-1/blade: UL94V-1