(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DC Sun Ace Blower Fan (Part Number)

DC Sun Ace Blower Fan
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      489,065VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A blower series DC cooling fan featuring high static pressure. Optimal for densely installed equipment, or for spraying applications.

 
Part Number
109BJ12HA2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

1,106,606 VND

1 Piece(s) 13 Day(s) or more 10[Other] Other[Other] 32mmDC12VNAStandard (general purpose)UL / TUV / CSA0.7846205.8H40000127x12732mm-----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model Blower Frame Material Resin

Please check the type/dimensions/specifications of the part 109BJ12HA2 in the DC Sun Ace Blower Fan series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 109BJ12HA2 trong chuỗi DC Sun Ace Blower Fan.

Products like this...

Part Number
109BC12MC7-1
109BD12FA2
109BD12FC2
109BJ12HC2
109BJ12MA2
109BJ12MC2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

579,966 VND

1 Piece(s) 4 Day(s) or more -[Other] 52x5215mmDC12VPulse-UL / TUV / CSA0.09135100M4000052x5215mm-----

732,098 VND

1 Piece(s) 6 Day(s) or more 10[Other] Other[Other] OtherDC12VNAStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

771,940 VND

1 Piece(s) 6 Day(s) or more 10[Other] Other[Other] OtherDC12VPulseStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

1,146,448 VND

1 Piece(s) 13 Day(s) or more 10[Other] Other[Other] 32mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.7846205.8H40000127x12732mm-----

1,106,606 VND

1 Piece(s) 13 Day(s) or more 10[Other] Other[Other] 32mmDC12VNAStandard (general purpose)UL / TUV / CSA0.6140109.8M40000127x12732mm-----

1,118,556 VND

1 Piece(s) 13 Day(s) or more 10[Other] Other[Other] 32mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.6140109.8M40000127x12732mm-----