(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Detachable construction with cylindrical ø16 body series
■ Features
· Same detachable construction as the A16-series push-button switches
Now with shortened mounting depth of 28.5 mm
· The same contacts can be used for both standard loads and micro loads.
· IP65 oil-resistant models.
· EN 60947-5-1 certified
Part Number |
---|
A165W-T2MR-T1-2S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Operating part shape | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Safety standards | Operating unit dimensions: Width (mm) | Panel depth dimensions (mm) | Color of Operating Unit | Light Source Type | Voltage-reduction unit for illumination | Voltage Uses Light Source |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
853,293 VND | 1 Piece(s) | 14 Day(s) or more | Round shape | Available | 2c | 2 | [Suspend] Each Positional Stop | [Other] Quick Connector | UL / CUL / TUV / CCC | 24 | 69.4 | Red | - | LED | 100/110 V AC/DC |
Loading...Tải…
Type | Knob type selector switch | Mounting Hole | Ø16 | With key | NA |
---|---|---|---|---|---|
Protective Structure | Available | Operating unit dimensions: Height(mm) | 18 | Switch rating, resistance load 1 for AC | 125 V AC / 5 A |
Switch rating, resistance load 2 for AC | 250 V AC / 3 A | Switch rating, resistance load 1 for DC | 30 V DC /3 A | IP Protection Degree | IP65 oil-resistant models |