(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Propeller Fan, Large Type (Variable Speed), MRS Series (Part Number)

AC Propeller Fan, Large Type (Variable Speed), MRS Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      2,849,286VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

 
Part Number
T-MRS16-BUL-G SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Additional Function

3,679,442 VND

3,311,498 VND

1 Piece(s) 14 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115CE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Set (finger guard included)NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type AC fan Sensor output NA Connection Type Terminal Block
Frame color Dark gray

Please check the type/dimensions/specifications of the part T-MRS16-BUL-G in the AC Propeller Fan, Large Type (Variable Speed), MRS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-MRS16-BUL-G trong chuỗi AC Propeller Fan, Large Type (Variable Speed), MRS Series.

Products like this...

Part Number
MRS14-TUL
MRS16-DUL
MRS16V-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Additional Function

2,849,286 VND

1 Piece(s) 29 Day(s) [Other] 140x140[Other] 47mm[Other] Three-phase 200/220/230CE / UL / CSA4.54.6(AC200V), 5.0(AC220V, AC230V)4849(AC200V), 51(AC220V, AC230V)9281(AC200V), 107(AC220V), 109(AC230V)Fan unitNA

3,342,265 VND

1 Piece(s) 14 Day(s) 160x160[Other] 62mm[Other] Single-phase 200/230CE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Fan unitNA

5,148,544 VND

1 Piece(s) 14 Day(s) 160x160[Other] 62mmSingle-phase 100 V-6.27.34952127157Fan unitVariable Speed