(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.
Part Number |
---|
T-MU1238A-21-GP |
T-MU1238A-51-GP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size | Thickness | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,287,726 VND 1,158,953 VND | 1 Piece(s) | Same day | [Other] 119x119 | 38mm | [Other] Single-phase 115V | PSE / CE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed | ||
1,319,201 VND 1,187,281 VND | 1 Piece(s) | Same day | [Other] 119x119 | 38mm | [Other] Single-phase 220/230 | PSE / CE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed |
Loading...Tải…
Type | AC fan | Frame color | Uncoated (aluminum base) |