(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.
Part Number |
---|
T-MU1428S-41-GP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size | Thickness | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,485,822 VND 1,337,240 VND | 1 Piece(s) | Same day | [Other] 140x140 | [Other] 28mm | Single-phase 200 V | PSE / CE / UL | 2.4 | 2.7 | 44 | 46 | 43 | 39 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed |
Loading...Tải…
Type | AC fan | Frame color | Uncoated (aluminum base) |
---|
Please check the type/dimensions/specifications of the part T-MU1428S-41-GP in the AC Propeller Fan, Small Type, MU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-MU1428S-41-GP trong chuỗi AC Propeller Fan, Small Type, MU Series.
Part Number |
---|
MU1225S-41 |
MU1238A-11B |
MU1238A-21B |
MU1238A-41B |
T-MU825S-13-G |
T-MU925S-11-GP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Size | Thickness | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
952,319 VND | 1 Piece(s) | Same day | [Other] 119x119 | 25mm | Single-phase 200 V | CE / PSE / UL / CSA | 1.6 | 1.9 | 36 | 40 | 49 | 44 | Fan unit | Standard speed | ||
943,073 VND | 1 Piece(s) | Same day | [Other] 119x119 | 38mm | Single-phase 100 V | CE / PSE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Fan unit | Standard speed | ||
938,352 VND | 1 Piece(s) | Same day | [Other] 119x119 | 38mm | [Other] Single-phase 115V | CE / PSE / UL / CSA | 2.7 | 3 | 43 | 46 | 81 | 81 | Fan unit | Standard speed | ||
974,352 VND | 1 Piece(s) | Same day | [Other] 119x119 | 38mm | Single-phase 200 V | CE / PSE / UL | 2.7 | 3 | 43 | 46 | 81 | 81 | Fan unit | Standard speed | ||
1,033,761 VND | 1 Piece(s) | Same day | 80x80 | 25mm | Single-phase 100 V | CE / UL / CSA | 0.45 | 0.55 | 28 | 35 | 34 | 49 | Set (finger guard, mounting screws included) | Standard speed | ||
1,220,448 VND | 1 Piece(s) | Same day | 92x92 | 25mm | Single-phase 100 V | CE / PSE / UL / CSA | 0.95 | 1.1 | 35 | 39 | 44 | 59 | Set (finger guard, mounting screws, plug cord for power connection) | Standard speed |