(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Blower, MB Series (Part Number)

AC Blower, MB Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      1,402,807VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.

 
Part Number
MB630-D SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter φ
(mm)
Type Speed ​​Type Runner thickness
(mm)

1,547,986 VND

1,393,187 VND

1 Piece(s) 19 Day(s) [Other] Single-phase 200/220/230CE / UL / CSA0.49(AC200V), 0.5(AC230V)0.5(AC200V), 0.55(AC220, 230V)38(AC200V), 39(AC230V)39(AC200V), 42(AC220V), 43(AC230V)56(AC200, 230V)83(AC200, 220, 230V)φ60Fan unit-30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Blower Size Other Thickness Other
Connection Type Lead Wire Frame color Dark gray

Please check the type/dimensions/specifications of the part MB630-D in the AC Blower, MB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MB630-D trong chuỗi AC Blower, MB Series.

Products like this...

Part Number
MB10V-B
MB1255-D
MB520-B
MB840-B
MB840-D
T-MB630-D-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngInput Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter φ
(mm)
Type Speed ​​Type Runner thickness
(mm)

4,247,962 VND

1 Piece(s) 19 Day(s) Single-phase 100 V-1.2–2.30.8 to 2.647 to 5937 to 62178 to 206257 to 292φ100Fan unitVariable Speed-

5,446,574 VND

1 Piece(s) 19 Day(s) [Other] Single-phase 200/220/230CE / UL / CSA4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)φ120Fan unit-55

1,402,807 VND

1 Piece(s) 39 Day(s) [Other] Single-phase 100/110/115CE / UL / CSA0.21(AC100V)0.24(AC100V), 0.25(AC110, 115V)33(AC100V)37(AC100V), 38(AC110V, AC115V)37(AC100V)53(AC100V), 55(AC110, 115V)φ50Fan unit-20

2,324,241 VND

1 Piece(s) Same day [Other] Single-phase 100/110/115CE / UL / CSA1.6(AC100V)1.8(AC100, 110, 115V)55(AC100V)58(AC100V), 59(AC110, 115V)152(AC100V)221(AC100V), 226(AC110, 115V)φ80Fan unit-40

2,437,945 VND

1 Piece(s) Same day [Other] Single-phase 200/220/230CE / UL / CSA1.6(AC200, 230V)1.8(AC200, 220, 230V)55(AC200, 230V)58(AC200V), 59(AC220, 230V)152(AC200V), 157(AC230V)221(AC200V), 226(AC220, 230V)φ80Fan unit-40

1,707,919 VND

1 Piece(s) 19 Day(s) [Other] Single-phase 200/220/230CE / UL / CSA0.49(AC200V), 0.5(AC230V)0.5(AC200V), 0.55(AC220, 230V)38(AC200V), 39(AC230V)39(AC200V), 42(AC220V), 43(AC230V)56(AC200, 230V)83(AC200, 220, 230V)φ60Set (mounting bracket, mounting screws included)-30