(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.
Part Number |
---|
MB1255-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner diameter φ (mm) | Type | Speed Type | Runner thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,446,574 VND 4,901,917 VND | 1 Piece(s) | 19 Day(s) | [Other] Single-phase 200/220/230 | CE / UL / CSA | 4.4(AC200V), 4.5(AC230V) | 4.9(AC200V), 5.1(AC220V), 5.2(AC230V) | 67(AC200, 230V) | 69(AC200V), 71(AC220, 230V) | 314(AC200, 230V) | 451(AC200, 220, 230V) | φ120 | Fan unit | - | 55 |
Loading...Tải…
Type | Blower | Size | Other | Thickness | Other |
---|---|---|---|---|---|
Connection Type | Lead Wire | Frame color | Dark gray |
Please check the type/dimensions/specifications of the part MB1255-D in the AC Blower, MB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MB1255-D trong chuỗi AC Blower, MB Series.
Part Number |
---|
MB1040-B |
MB1040-D |
MB10V-B |
MB520-B |
MB630-D |
MB840-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner diameter φ (mm) | Type | Speed Type | Runner thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,846,138 VND | 1 Piece(s) | Same day | [Other] Single-phase 100/110/115 | CE / UL / CSA | 2.3(AC100V) | 2.6(AC100, 110, 115V) | 60(AC100V) | 63(AC100V), 64(AC110, 115V) | 206(AC100V) | 284(AC100, 110, 115V) | φ100 | Fan unit | - | 40 | ||
2,960,039 VND | 1 Piece(s) | Same day | [Other] Single-phase 200/220/230 | CE / UL / CSA | 2.3(AC200V), 2.4(AC230V) | 2.6(AC200V), 2.7(AC220, 230V) | 61(AC200, 230V) | 64(AC200V), 65(AC220, 230V) | 206(AC200, 230V) | 304(AC200, 220, 230V) | φ100 | Fan unit | - | 40 | ||
4,247,962 VND | 1 Piece(s) | 19 Day(s) | Single-phase 100 V | - | 1.2–2.3 | 0.8 to 2.6 | 47 to 59 | 37 to 62 | 178 to 206 | 257 to 292 | φ100 | Fan unit | Variable Speed | - | ||
1,402,807 VND | 1 Piece(s) | 39 Day(s) | [Other] Single-phase 100/110/115 | CE / UL / CSA | 0.21(AC100V) | 0.24(AC100V), 0.25(AC110, 115V) | 33(AC100V) | 37(AC100V), 38(AC110V, AC115V) | 37(AC100V) | 53(AC100V), 55(AC110, 115V) | φ50 | Fan unit | - | 20 | ||
1,547,986 VND | 1 Piece(s) | 19 Day(s) | [Other] Single-phase 200/220/230 | CE / UL / CSA | 0.49(AC200V), 0.5(AC230V) | 0.5(AC200V), 0.55(AC220, 230V) | 38(AC200V), 39(AC230V) | 39(AC200V), 42(AC220V), 43(AC230V) | 56(AC200, 230V) | 83(AC200, 220, 230V) | φ60 | Fan unit | - | 30 | ||
2,324,241 VND | 1 Piece(s) | Same day | [Other] Single-phase 100/110/115 | CE / UL / CSA | 1.6(AC100V) | 1.8(AC100, 110, 115V) | 55(AC100V) | 58(AC100V), 59(AC110, 115V) | 152(AC100V) | 221(AC100V), 226(AC110, 115V) | φ80 | Fan unit | - | 40 |