(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
- A cross flow fan for AC power supplies that blows wind evenly over a wide area and is optimal for cooling circuit boards.
· The shape is rectangular and compact, so installation is simple.
Part Number |
---|
MF915-BC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner length (mm) | Runner rotational direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,573,804 VND 3,216,424 VND | 1 Piece(s) | 19 Day(s) | [Other] Single-phase 100/110/115 | 3.4 | 3.7(AC100V), 4.0(AC110V), 4.1(AC115V) | 60 | 63(AC100V), 64(AC110V, AC115V) | 88 | 127(AC100V), 132(AC110V, AC115V) | 150 | Counterclockwise Direction |
Loading...Tải…
Type | Crossflow | Size | Other | Thickness | Other |
---|---|---|---|---|---|
Representative Standard | CE / UL / CSA | Type | Fan unit | Connection Type | Plug cord used for power connection (not as an accessory) |
Please check the type/dimensions/specifications of the part MF915-BC in the AC Cross Flow Fan, MF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MF915-BC trong chuỗi AC Cross Flow Fan, MF Series.
Part Number |
---|
MF915B-BC |
MF930-BC |
MF930-DC |
MF930B-BC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner length (mm) | Runner rotational direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,573,804 VND | 1 Piece(s) | Same day | [Other] Single-phase 100/110/115 | 3.4 | 3.7(AC100V), 4.0(AC110V), 4.1(AC115V) | 60 | 63(AC100V), 64(AC110V, AC115V) | 88 | 127(AC100V), 132(AC110V, AC115V) | 150 | Clockwise | ||
3,978,850 VND | 1 Piece(s) | 19 Day(s) | [Other] Single-phase 100/110/115 | 6 | 6.2(AC100V), 6.6(AC110V), 6.8(AC115V) | 58 | 60(AC100V), 62(AC110V), 63(AC115V) | 74 | 103(AC100V), 106(AC110V, AC115V) | 300 | Counterclockwise Direction | ||
4,139,766 VND | 1 Piece(s) | 19 Day(s) | [Other] Single-phase 200/220/230 | 6.0(AC200V), 6.2(AC230V) | 6.2(AC200V), 6.6(AC220V), 6.8(AC230V) | 58(AC200V), 60(AC230V) | 60(AC200V), 62(AC220V), 63(AC230V) | 74(AC200V), 78(AC230V) | 103(AC200V), 106(AC220V, AC230V) | 300 | Counterclockwise Direction | ||
3,978,850 VND | 1 Piece(s) | 19 Day(s) | [Other] Single-phase 100/110/115 | 6 | 6.2(AC100V), 6.6(AC110V), 6.8(AC115V) | 58 | 60(AC100V), 62(AC110V), 63(AC115V) | 74 | 103(AC100V), 106(AC110V, AC115V) | 300 | Clockwise |