(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Double Saddle Clamp, an accessory of cable raceway duct that is made of self-extinguishing resin and has excellent weather resistance and heat resistance.
[Features]
·For both indoor and outdoor use.
·Used to prevent the duct cover from falling, to prevent the duct from deforming/tampering, and to cover joints.
·Pawls are provided inside the saddle clamp to prevent a duct from moving.
·Can also be used for the middle part and connection part of free joints.
MDST-40G/MDST-40J/MDST-40K/MDST-40M/MDST-40T, image
Dimensional drawing
(Units: mm)
Standard | L | B | H |
---|---|---|---|
Type 40 | 64 | 18 | 34 |
Installation procedure
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Color | Standard |
---|---|---|---|---|---|---|---|
55,190 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | - | ||
55,190 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | - | ||
55,190 VND | 1 Piece(s) | 9 Day(s) | Black | Black | - | ||
55,190 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky White | - | ||
55,190 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | - | ||
45,088 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | Type 50 | ||
45,088 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | Type 50 | ||
45,088 VND | 1 Piece(s) | 9 Day(s) | Black | Black | Type 50 | ||
45,088 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky white | Type 50 | ||
45,088 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | Type 50 | ||
66,458 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | Type 60 | ||
66,458 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | Type 60 | ||
66,458 VND | 1 Piece(s) | 9 Day(s) | Black | Black | Type 60 | ||
66,458 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky white | Type 60 | ||
66,458 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | Type 60 | ||
70,725 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | - | ||
70,725 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | - | ||
70,725 VND | 1 Piece(s) | 9 Day(s) | Black | Black | - | ||
70,725 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky White | - | ||
70,725 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | - | ||
122,520 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | - | ||
130,568 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | Type 100 | ||
122,520 VND | 1 Piece(s) | 9 Day(s) | Black | Black | - | ||
122,520 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky White | - | ||
133,769 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | - |
Loading...Tải…
Material | Resin |