(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Option Product for Relay Common Socket (Part Number)

Option Product for Relay Common Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      22,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Common use optional products for relays: square sockets, round sockets

[Features]
· Square sockets and round sockets are available in front connection and back connection type.
· Finger protection type also available.
· Retention brackets, crossover bar for model PYF also available.
· Non-screw series added.

Round Socket

ShapePL (Back Surface Connection)
Solder TerminalWrapping TerminalPCB Terminal
8-pinModel PL08Model PL08-QModel PLE08-0
Approx. 14 gApprox. 15 gApprox. 10.6 g
11-pinModel PL11Model PL11-QModel PLE11-0
Approx. 15 gApprox. 18.5 gApprox. 10.8 g
14-pinModel PL15
Approx. 28 g
20-pinModel PL20
Approx. 17 g
ShapePF (Surface Connection)P2CF (Surface Connection)PFA (Surface Connection)P3G (Surface Connection)
8-pinModel PF083AModel P2CF-08Model 8PFAModel P3G-08
Approx. 34 gApprox. 55 gApprox. 57 gApprox. 40 g
Note: Use in combination with the terminal cover (Model Y92A-48G) for finger protection.
Model PF083A-E*Model P2CF-08-EModel 8PFA1
  Approx. 66 g
Model PF085A
Approx. 40 g
11-pinModel PF113AModel P2CF-11Model 11PFAModel P3GA-11
Approx. 47 gApprox. 70 gApprox. 74 gApprox. 47 g
Note: Use in combination with the terminal cover (Model Y92A-48G) for finger protection.
Model PF113A-E*Model P2CF-11-E
  
14-pinModel 14PFA
Approx. 104 g
20-pin

Square Socket

ShapeP2RF (Surface Connection)P2R (Back Surface Connection)P7TF
(Surface Connection)
Solder TerminalPCB Terminal
5-pinModel P2RF-05Model P2RF-05-E*Model P2RF-05-SModel P2R-05AModel P2R-05PModel P2R-057PModel P7TF-5
Approx. 27 gApprox. 38 gApprox. 36 gApprox. 5 gApprox. 5 gApprox. 5.5 gApprox. 28 g
8-pinModel P2RF-08Model P2RF-08-E*Model P2RF-08-SModel P2R-08AModel P2R-08PModel P2R-087P
Approx. 33 gApprox. 38 gApprox. 40 gApprox. 5 gApprox. 5 gApprox. 5.5 g
ShapePYF (Surface Connection)
8-pinModel PYF08AModel PYF08A-E*Model PYF08MModel PYF08S
Approx. 32 g Approx. 26 gApprox. 46 g
11-pinModel PYF11A
Approx. 43 g
14-pinModel PYF14AModel PYF14A-E*Model PYF14TModel PYF14S
Approx. 49 g Approx. 53 gApprox. 62 g

Note 1. The -E Type has a finger protection structure. Cannot be used for round terminals. Use fork terminals, etc.
Note 2. To remove a relay, place your finger on the relay case opposite the lever while pulling the socket lever, and then rock the relay and pull out.
*Use a JIS No. 1 screwdriver to tighten screws on this product.

  • *See the catalog for any types or model numbers other than those detailed above.
Part Number
PL11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Relay Poles Mounting Type Wiring Method Socket Type Number of Socket Pins Safety standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated Current
(A)
Finger protection structure Compatible Relay Series (Omron) Operation Indicator Lamp Coil rated voltage (DC)
(V)
Sockets for Proximity Sensors - Compatible Series Socket for Level Equipment - Compatible Series Compatible socket series for timers Compatible socket series for counters Compatible socket series for temperature regulators Compatible socket series for signal converters Compatible socket series for equipment protectors Compatible socket series for HV power receivers Compatible socket series for annunciators Note

56,220 VND

1 Piece(s) 5 Day(s) or more [Other] 2,3Backside connectionSolderingCircular Socket11UL / CSA---10×MK(K),MM---61FH3CA /H3CR---APR /K6EL-MYA-

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part PL11 in the Option Product for Relay Common Socket series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PL11 trong chuỗi Option Product for Relay Common Socket.

Products like this...

Part Number
8PFA
8PFA-W
8PFA1
PL11-Q
PL15
PLE08-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Relay Poles Mounting Type Wiring Method Socket Type Number of Socket Pins Safety standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated Current
(A)
Finger protection structure Compatible Relay Series (Omron) Operation Indicator Lamp Coil rated voltage (DC)
(V)
Sockets for Proximity Sensors - Compatible Series Socket for Level Equipment - Compatible Series Compatible socket series for timers Compatible socket series for counters Compatible socket series for temperature regulators Compatible socket series for signal converters Compatible socket series for equipment protectors Compatible socket series for HV power receivers Compatible socket series for annunciators Note

172,000 VND

1 Piece(s) Same day 2Surface connection[Other] Screw FasteningCircular Socket8UL / CSA---10×MM---61F---K3FK----

238,630 VND

1 Piece(s) 6 Day(s) or more -Surface connection[Other] Screw FasteningCircular Socket8----10×-------------

180,000 VND

1 Piece(s) 4 Day(s) or more 2Surface connection[Other] Screw FasteningCircular Socket8UL---10×G4Q---61FRD2P---K2CU /SAO /SDV /SEAGF--

140,518 VND

2 Piece(s) 6 Day(s) or more [Other] 2,3Backside connection[Other] WrappingCircular Socket11----10×MK(K),MM------------

114,205 VND

2 Piece(s) 6 Day(s) or more [Other] 3,4Backside connectionSolderingCircular Socket14----10×MM--------SDV---

83,560 VND

1 Piece(s) 5 Day(s) or more 2Backside connection[Other] For Circuit BoardsCircular Socket8UL---10×MK(K),MM,G4Q,G3B------------