(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
1 pole 10 A and 2 pole 5 A general purpose slim type miniature power relays.
[Features]
· Cadmium-free, lead-free.
·1-position for 10 A and 2-position for 5 A general-purpose power relay.
·Safety-oriented design with a withstand voltage of 5,000 V between coil to contacts and a surge resistant voltage of 10,000 V.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Includes a convenient latching lever for circuit check (Type G2R-□-S[S]).
[Applications]
·Mainly used for control panels, industrial machines, etc.
G2R-□-S external appearance
Features
Reduces wiring work by 60% when combined with the P2RF-□-PU Push-In Plus Socket (according to actual OMRON measurements).
A safe design with a coil to contact dielectric strength of 5,000 V, and surge withstand voltage of 10,000 V.
AC/DC specification recognition is improved by changing the color of the AC/DC coil tape.
Includes latching lever, convenient for circuit checks (Model G2R-□-S(S))
Number Of Poles | 1 Pole | 2-Pole | |
---|---|---|---|
Contact Resistance *1 | 30 mΩ max. (Model G2R-1-SNI, -SNDI are 100 mΩ max.) | 50 mΩ max. (Model G2R-2-SNI, -SNDI are 100 mΩ max.) | |
Operating Time *2 | 15 ms max. | ||
Recovery Time *2 | AC: 10 ms max. DC: 5 ms max. (20 ms max. *3) | AC: 15 ms max. DC: 10 ms max. (20 ms max. *3) | |
Maximum Switching Frequency | Mechanical | 18,000 operations/hr | |
Rated Load | 1,800 operations/hr | ||
Insulation Resistance *4 | 1,000 MΩ min. | ||
Dielectric Strength *5 | Between coil and contact: 5,000 V AC 50/60 Hz for 1min Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min | Between coil and contact: 5,000 V AC 50/60 Hz for 1 min Between contacts of different polarity: 3,000 V AC 50/60 Hz for 1 min Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min | |
Vibration | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
Malfunction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | ||
Shock | Durability | 1,000 m/s2 | |
Malfunction | Energized: 200 m/s2, not-energized: 100 m/s2 | ||
Durability | Mechanical | Minimum of 10,000,000 operations for AC, Minimum of 20,000,000 operations for DC (switching frequency 18,000 operations/hr) | |
Electrical | 100,000 operations min. (at 1,800 operations/hr under rated load) | ||
Ambient Operating Temperature | -40 to +70°C (assuming no icing or condensation) | ||
Ambient Operating Humidity | 5 to 85% RH | ||
Weight | Approx. 20 g |
Note: The values given above are initial values.
1 pole (1c-contact) external shape
1 pole (1c-contact) dimensional drawing
2 pole (2c-contact) external shape
2 pole (2c-contact) dimensional drawing
Part Number |
---|
G2R-1-S AC100/(110) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Contact Configuration | Latch function | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Classification | Operation Indicator Lamp | Latching Relay | Protective Structure | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107,122 VND | 1 Piece(s) | 4 Day(s) or more | - | 1c | NA | 10 | - | 100/110 | 29 | 13 | Standard Type | NA | NA | In-Case Type | - |
Loading...Tải…
Application | Power | Terminal shape | Socket / plug-in | Representative Standard | CE / UL / CSA |
---|---|---|---|---|---|
Dimension depth(mm) | 29 | Upper Case Surface Mounting | × | Contact mechanism | Single |
Please check the type/dimensions/specifications of the part G2R-1-S AC100/(110) in the Mini Power Relay Plug-In Terminal Type G2R-□-S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G2R-1-S AC100/(110) trong chuỗi Mini Power Relay Plug-In Terminal Type G2R-□-S.
Part Number |
---|
G2R-1-S AC200/(220) |
G2R-1-S AC24 |
G2R-1-S DC12 |
G2R-1-S DC24 |
G2R-1-S DC5 |
G2R-1-SD DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Contact Configuration | Latch function | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Classification | Operation Indicator Lamp | Latching Relay | Protective Structure | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146,400 VND | 1 Piece(s) | 4 Day(s) or more | - | 1c | NA | 10 | - | 200/220 | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
107,122 VND | 1 Piece(s) | Same day | - | 1c | NA | 10 | - | 24 | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
74,985 VND | 1 Piece(s) | Same day | - | 1c | NA | 10 | 12 | - | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
74,985 VND | 1 Piece(s) | Same day | - | 1c | NA | 10 | 24 | - | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
89,982 VND | 1 Piece(s) | Same day | - | 1c | NA | 10 | 5 | - | 29 | 13 | Standard Type | NA | NA | In-Case Type | - | ||
103,551 VND | 1 Piece(s) | Same day | - | 1c | NA | 10 | 24 | - | 29 | 13 | Built-in diode type | NA | NA | In-Case Type | - |