(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LY Bi-Power Relay (Part Number)

LY Bi-Power Relay
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      152,840VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.

Product Description

Small general purpose power switching relay for industrial use.
[Features]
·A high-capacity version of Type MY, which is available in a wide variety of types including ones with operation indicator lights, surge absorbing elements, etc.
· The contact structure is 1C, 2C, 3C and 4C.
· The standard product is compliant with international UL, CSA, and SEV standards and the Product Safety of Electrical Appliances and Materials Act of Japan.
· Equipped with an arc barrier for arc interruption. Withstand voltages up to 2,000 V.
· New built-in diode and built-in CR circuit models are now available as part of the product series. The lineup also includes the types that are compliant with the international LR and VDE standards.
[Applications]
·Various control equipment at production sites where high reliability is required.
· Used not only for electric, water, gas and other control systems, but also for most types of electrical machinery and equipment.

Product External Appearance

LY Bi-Power Relay: related images

 

LY

 

Product Features

 

  • The standard model is compliant with international UL, CSA, and SEV safety standards and with the Electrical Appliances and Materials Safety Act of Japan.
  • Equipped with an arc barrier for arc interruption.
  • Withstand voltages up to 2,000 V.
  • New built-in diode and built-in CR circuit types are now available in the product series.
  • The lineup also includes types that are compliant with international LR and VDE safety standards.
  • Single-pole and double-pole models have AC4 ratings and DC2 ratings (operating coil ratings: 100/110 VAC, 110/120 VAC, 200/220 VAC, 220/240 VAC, and 100/110 VDC).
  • Three-pole and four-pole models have AC4 ratings and DC2 ratings (operating coil ratings: 100/110 VAC, 200/220 VAC and 100/110 VDC).
TypeStandard Type, Built-In Operation Indicator Type,
Built-In CR Circuit Type, Built-In Diode Type
Twin-Contact Type
Contact Resistance *150 mΩ max.
Operating Time *225 ms max.
Recovery Time *225 ms max.
Maximum Switching FrequencyMechanical18,000 operations/hr
Rated Load1,800 operations/hr
Insulation Resistance *3100 MΩ min.
Dielectric StrengthBetween Coil and Contacts2,000 V AC 50/60 Hz for 1 min
Between Contacts of Different Polarity
Between Contacts of Same Polarity1,000 V AC 50/60 Hz for 1 min
VibrationDurability10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude)
Malfunction10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude)
ShockDurability1,000 m/s2
Malfunction200 m/s2
DurabilityMechanicalMinimum of 50,000,000 operations for AC
Minimum of 100,000,000 operations for DC
(switching frequency 18,000 operations/hr)
Electrical *41, 3 and 4 poles: 200,000 operations min.
2 poles: 500,000 operations min.
(switching frequency 1,800 operations/hr under rated load)
2 poles: 500,000 operations min.
(switching frequency 1,800 operations/hr under rated load)
Failure Rate (P Level) (Reference Value) *55 V DC 100 mA5 V DC 10 mA
Weight1 and 2 poles approx. 40 g, 3 poles approx. 50 g, 4 poles approx. 70 g

Note: The values given above are initial values.

  • *1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
  • *2. Measurement conditions: Rated operating voltage applied, not including contact bounce. Ambient temperature conditions: +23°C
  • *3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
  • *4. Ambient temperature conditions: +23°C
  • *5. This value is based on a switching frequency of 120 operations/min.
Part Number
LY4-D DC100/110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Contact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Upper Case Surface Mounting Contact mechanism Note

510,498 VND

1 Piece(s) Same day Power4cNASocket / plug-in10100/110-UL / TUV / CSA3641.528Built-in diode typeNANA×SingleSolder Terminal Dual Use

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part LY4-D DC100/110 in the LY Bi-Power Relay series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LY4-D DC100/110 trong chuỗi LY Bi-Power Relay.

Products like this...

Part Number
LY1 DC24
LY1-0 DC24
LY1-D DC12
LY4-D DC24
LY4F AC100/110
LY4F AC200/220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Contact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Upper Case Surface Mounting Contact mechanism Note

178,530 VND

1 Piece(s) Same day Power1cNASocket / plug-in1524-UL / TUV / CSA3621.528Standard TypeNANA×SingleSolder Terminal Dual Use

247,700 VND

1 Piece(s) Same day Power1cNAFor Circuit Boards1524-UL / TUV / CSA3621.528Standard TypeNANA×Single-

275,983 VND

1 Piece(s) Same day Power1cNASocket / plug-in15--UL / TUV / CSA--28Built-in diode typeNANA×SingleSolder terminal applicable

432,720 VND

1 Piece(s) 4 Day(s) or more Power4cNASocket / plug-in1024-UL / TUV / CSA3641.528Built-in diode typeNANA×SingleSolder Terminal Dual Use

406,730 VND

1 Piece(s) 4 Day(s) or more Power4cNASocket / plug-in10-100/110UL / TUV / CSA35.541.544Standard TypeNANASingle-

463,530 VND

1 Piece(s) Same day Power4cNASocket / plug-in10-200/220UL / TUV / CSA35.541.544Standard TypeNANASingle-