(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MIXO Modular Insert & Contact (Part Number)

MIXO Modular Insert & Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      58,810VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

 
Part Number
CX 3/4 XDF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

128,988 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)7Cable Connection40/10830CrimpStraight-Female insert1.5 to 616 to 10-40+125Flame resistant thermoplastic resin---For female contacts

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials A/B/C