(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.
Part Number |
---|
CX 08 CF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Operating Temperature Range (Min) (°C) | Operating Temperature Range (Max) (°C) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134,168 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 8 | Cable Connection | 16 | 400 | Crimp | Straight | UL / CCC / CSA | Female insert | 0.14 to 4 | 26 to 12 | -40 | +125 | Flame resistant thermoplastic resin | - | - | GOST | For female contacts |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | A/B/C |