(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MIXO Modular Insert & Contact (Part Number)

MIXO Modular Insert & Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      58,810VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

 
Part Number
CX 01 YM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

222,825 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)1Cable Connection2001000CrimpStraight-Male insert16–706 to 2/0-40+125Flame resistant thermoplastic resin---For male contacts

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials A/B/C

Please check the type/dimensions/specifications of the part CX 01 YM in the MIXO Modular Insert & Contact series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CX 01 YM trong chuỗi MIXO Modular Insert & Contact.

Products like this...

Part Number
CX 01 BF
CX 01 BM
CX 01 UF
CX 01 YPEF
CX 01 YPEM
CX 02 4AF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

270,076 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)1Cable Connection1050CrimpStraightCCC / CSA / ULFemale Connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

271,381 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)1Cable Connection1050CrimpStraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

1,001,225 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)-Cable Connection---Straight-Female insert---25+80-With USB female - female connector---

2,138,903 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)1Cable Connection200-CrimpStraight-Female insert16–706 to 2/0-40+125Flame resistant thermoplastic resin---For female contacts

2,155,238 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)1Cable Connection200-CrimpStraight-Male insert16–706 to 2/0-40+125Flame resistant thermoplastic resin---For male contacts

651,895 VND

10 Piece(s) 4 Day(s) or more 10Female (socket)2Cable Connection401000Fasten With ScrewsStraightCSA / ULFemale insert2.5 to 814 to 8-40+125Flame resistant thermoplastic resinWith female contact-GOST-