(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LAN tools Modular pliers for LAN 8-pin

LAN tools Modular pliers for LAN 8-pin
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,275,850VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation / order. We are sorry for any inconvenience may caused
  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Modular pliers 8 poles that combine a cord cutter, stripper, and crimp tool.
[Features]
・ In addition to the modular plug for 8 poles and 8 cores (also usable for 8 poles and 4 cores), LAN cable plugs can be crimped
・ Dimensions: H220 × W120 × D38
・ Weight: 290 g
[Applications]
・ Cut the cable to the required length with a cord cutter, strip the core wire with a stripper and crimp

 
Part Number
TEA-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

1,275,850 VND

1 Piece(s) 12 Day(s) 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Name Modular bench Connection Type For 8-pole 8-core/4-core

Please check the type/dimensions/specifications of the part TEA-120 in the LAN tools Modular pliers for LAN 8-pin series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TEA-120 trong chuỗi LAN tools Modular pliers for LAN 8-pin.